Plastic supporting role

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KUT50-20X1,​5-KB-A8-FA-EL=200
KUT50-20X1.5-KB-A8-FA-EL=300
KUT50-20X1.5-KB-A8-FA-EL=400
KUT50-20X1.5-KB-A8-FA-EL=500
KUT50-30X1.8-KB-A8-FA-EL=200
KUT50-30X1.8-KB-A8-FA-EL=300
KUT50-30X1.8-KB-A8-FA-EL=400
KUT50-30X1.8-KB-A8-FA-EL=500
KUT50-40X2.3-KB-A8-FA-EL=200
KUT50-40X2.3-KB-A8-FA-EL=300
KUT50-40X2.3-KB-A8-FA-EL=400
KUT50-40X2.3-KB-A8-FA-EL=500
KUT100-50X2.8-KB-A8-FA-EL=200
KUT100-50X2.8-KB-A8-FA-EL=300
KUT100-50X2.8-KB-A8-FA-EL=400
KUT100-50X2.8-KB-A8-FA-EL=500
KUT100-50X2.8-KB-A8-FA-EL=600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe diameter
(mm)
Pipe wall thickness
(mm)
Roll length
(mm)
Shaft length
(mm)
Weight
(kg)

13.01 €

1 4 Days 201.51952200.12

12.63 €

1 4 Days 201.52953200.172

14.27 €

1 4 Days 201.53954200.224

15.74 €

1 4 Days 201.54955200.274

12.85 €

1 4 Days 301.81952200.146

13.87 €

1 4 Days 301.82953200.212

14.71 €

1 4 Days 301.83954200.274

17.18 €

1 5 Days 301.84955200.334

14.49 €

1 4 Days 402.31952200.192

15.96 €

1 4 Days 402.32953200.226

17.18 €

1 4 Days 402.33954200.342

18.82 €

1 4 Days 402.34955200.43

18.00 €

1 4 Days 502.81932200.284

19.46 €

1 5 Days 502.82933200.424

21.11 €

1 4 Days 502.83934200.45

23.79 €

1 4 Days 502.84935200.542

25.80 €

1 4 Days 502.85936200.65

Loading...

  1. 1

Basic information

Material shaft Steel Shaft diameter(mm) 8

Tech Support