Pallet roller galvanized steel with ball bearing

Pallet roller galvanized steel with ball bearing

Product Details:

Manufacturer part number: NR100-50-8

Brand: TORWEGGE

Price: 6.46

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NR100-50-8

Part Number
NR100-50-8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

6.46 €

1 4 Days

Loading...

  1. 1

Basic information

Pipe diameter(Ø) 50 Load capacity dynamic(kg) 160 Roll length(mm) 68
Weight(kg) 0.218

This page is Pallet roller galvanized steel with ball bearing, part number NR100-50-8.
You can find the detail information about specifications and dimensions on part number NR100-50-8.

Tech Support