Precision ball crowns with> 360 ° swivel range

Precision ball crowns with> 360 ° swivel range
[Specifications]
・Load capacity dynamic(kg): 380-1750

[Features]
・Ball Bearing Rings for light to high axial loads 380-1.750 kg.
・Precision Ball Rings consist of two steel rings with rolling bearing steel balls in the ball raceway with lubricating nipple at the circumference.
・additionally hardened spacer balls/separating balls in the ball raceway.
・low overall height with high axial load, wear resistant.
・Bearing clearance: axial 1.1mm , radial 0.7mm.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1050L-360
400L-360
500L-360
650L-360
750L-360
850L-360
950L-360
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

1,184.34 €

1 4 Days 175034

531.67 €

1 20 Days 38011

707.66 €

1 4 Days 45015

696.66 €

1 4 Days 75020

887.32 €

1 4 Days 90023

993.67 €

1 4 Days 125027

1,122.00 €

1 4 Days 150030

Loading...

  1. 1

Tech Support