Thermoplastic wheel, approx. 85 ° Shore A, polypropylene rim

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TPGK-050-18-22-G06
TPGK-050-18-22-G08
TPGK-075-23-28-G08
TPGK-075-23-29-G06
TPGK-100-23-29-G08
TPGK-125-31-37-G12
TPKH-080-35-40-K12-VA
TPKH-100-34-40-K12-VA
TPKH-125-40-50-K15-VA
TPKH-150-45-60-K20-VA
TPKH-160-45-60-K20-VA
TPKH-200-50-60-K20-VA
TPKH-250-60-75-K25-VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Electrically conductive Tread type Weight
(kg)

0.75 €

1 4 Days 501840Bearingnonecrowned0.028

0.83 €

1 4 Days 501840Bearingnonecrowned0.022

1.42 €

1 4 Days 752350Bearingnonecrowned0.056

1.25 €

1 20 Days 752350Bearingnonecrowned0.062

2.73 €

1 4 Days 1002365Bearingnonecrowned0.106

5.22 €

1 4 Days 12531100Bearingnonecrowned0.166

11.59 €

1 5 Days 8035120Ball-bearing-cylindrical0.166

11.14 €

1 5 Days 10034150Ball-bearing-cylindrical0.226

13.62 €

1 5 Days 12540200Ball-bearingnonecylindrical0.428

28.50 €

1 5 Days 15045260Ball-bearing-cylindrical0.746

30.09 €

1 5 Days 16045260Ball-bearing-cylindrical0.832

32.29 €

1 5 Days 20050350Ball-bearing-cylindrical1.12

44.58 €

1 5 Days 25060450Ball-bearing-cylindrical1.96

Loading...

  1. 1

Basic information

Rim material Polypropylene Tread material Thermoplastic Tread color Grey
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 60

Tech Support