Wheel For Stair Carts

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DREISTERN FUER TREPPENKARRE (3X160KU)

Part Number
DREISTERN FUER TREPPENKARRE (3X160KU)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

41.93 €

1 4 Days

Loading...

  1. 1

Basic information

Wheel diameter(Ø) 160 Wheel width(mm) 40 Load capacity dynamic(kg) 140
Wheel bearing Roller bearing Rim material Plastic Tread material Solid rubber
Weight(kg) 3.17

This page is Wheel For Stair Carts, part number DREISTERN FUER TREPPENKARRE (3X160KU).
You can find the detail information about specifications and dimensions on part number DREISTERN FUER TREPPENKARRE (3X160KU).

Tech Support