Gray cast iron wheel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GGG-065-30-34-G07-BLAU
GGG-080-35-39-G10-BLAU
GGG-100-35-40-G12-BLAU
GGG-125-35-49-G12-BLAU
GGG-150-50-58-G15-BLAU
GGG-160-50-58-G15-BLAU
GGG-200-50-58-G20-BLAU
GGG-250-60-65-G25-BLAU
GGK-100-30-30-K15
GGK-125-32-32-K15
GGK-150-45-60-K20
GGK-200-45-60-K25
GGK-200-48-48-K20
GGK-200-48-48-K25
GGK-250-60-67-K25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Tread color Tread type Max. temperature resistance
(° C)
Weight
(kg)

9.08 €

1 4 Days 6528.5150BearingRAL 5010 enzianblaucrowned1200.33

7.54 €

1 4 Days 8035250BearingRAL 5010 enzianblaucrowned1200.6

9.20 €

1 4 Days 10035350BearingRAL 5010 enzianblaucrowned1200.765

12.79 €

1 4 Days 12535450BearingRAL 5010 enzianblau-1201.31

19.49 €

1 4 Days 15048650BearingRAL 5010 enzianblaucrowned1202.53

47.03 €

1 20 Days 16050700BearingRAL 5010 enzianblau-1203.2

27.37 €

1 4 Days 200501000BearingRAL 5010 enzianblau-1203.85

43.38 €

1 4 Days 250601250BearingRAL 5010 enzianblau-1206.15

18.51 €

1 5 Days 10030300Ball-bearingGreycylindrical1200.726

19.32 €

1 5 Days 12532400Ball-bearingGrey-1201.16

22.76 €

1 4 Days 15045600Ball-bearingGrey-1203.27

34.08 €

1 4 Days 200451000Ball-bearingGrey-1204.71

48.45 €

1 5 Days 200481000Ball-bearingGrey-1204.6

43.65 €

1 5 Days 200481000Ball-bearingGreycylindrical1203.62

80.62 €

1 5 Days 250601250Ball-bearingGreycylindrical-7.1

Loading...

  1. 1

Basic information

Rim material Molding Tread material Guss Min. temperature resistance(° C) -25

Tech Support