Polyurethane wheel, smooth running series, with thread protection cover, ready to install (Part Numbers)

Polyurethane wheel, smooth running series, with thread protection cover, ready to install

Click on this image to zoom in.

Click on this image to zoom in.

[Specifications]
・Wheel bearing: Ball-bearing
・Rim material: Polyamide
・Tread color: Blue
・Tread type: crowned
・Min. temperature resistance(° C): -20
・Max. temperature resistance(° C): 80

[Features]
・PUBK wheel series:
・polyamide 6 wheel body with ball bearing
・polyurethane tread, approx. 95°shore A
・with thread guards to protect the ball bearing from dust and dirt

[Properties]
・high load capacity
・low abrasion, non-marking, low rolling resistanc
・excellent chemical resistance, oil and grease resistance
・resistant to cutting by metal chips
・(old designation: PSK)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUBK-050-19-21-K06-BLAU
PUBK-075-23-29-K06-BLAU
PUBK-080-31-37-K08
PUBK-100-31-37-K08
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Electrically conductive Weight
(kg)

2.91 €

1 4 Days 501940-0.048

5.75 €

1 4 Days 752340-0.08

5.47 €

1 4 Days 803170none0.17

5.94 €

1 4 Days 1003180none0.226

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Polyamide Tread color Blue
Tread type crowned Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support