Polyurethane wheel, tread about 95 ° Shore A (PUZG-100-30-36-K15)

Polyurethane wheel, tread about 95 ° Shore A PUZG-100-30-36-K15

Click on this image to zoom in.

Click on this image to zoom in.

  • Polyurethane wheel, tread about 95 ° Shore A PUZG-100-30-36-K15
  • Polyurethane wheel, tread about 95 ° Shore A PUZG-100-30-36-K15
  • Polyurethane wheel, tread about 95 ° Shore A PUZG-100-30-36-K15
  • Polyurethane wheel, tread about 95 ° Shore A PUZG-100-30-36-K15
  • Polyurethane wheel, tread about 95 ° Shore A PUZG-100-30-36-K15

Product Details:

Manufacturer part number: PUZG-100-30-36-K15

Brand: TORWEGGE

Price: 18.16

Delivery time: 20 Days


Technical Data:

Wheel diameter: 100 Ø

Wheel width: 30 mm

Load capacity dynamic: 250 kg

Wheel bearing: Ball-bearing

Rim material: Molding


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PUZG-100-30-36-K15

Part Number
PUZG-100-30-36-K15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Rim material Electrically conductive Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

18.16 €

1 20 Days 10030250Ball-bearingMoldingnoneOrangecylindrical-20800.94

Loading...

  1. 1

Basic information

Tread material Polyurethane

This page is Polyurethane wheel, tread about 95 ° Shore A, part number PUZG-100-30-36-K15.
You can find the detail information about specifications and dimensions on part number PUZG-100-30-36-K15.

Variation of this product

Part Number
PUZG-080-36-36-K15
PUZG-100-40-40-K15
PUZG-100-40-47-K15
PUZG-100-40-47-K20
PUZG-100-50-60-K20
PUZG-125-35-47-K15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Rim material Electrically conductive Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

18.10 €

1 20 Days 8036250Ball-bearingMoldingnoneOrangecylindrical-20800.614

31.88 €

1 4 Days 10040350Ball-bearingMoldingnoneOrange--20801.21

24.38 €

1 20 Days 10040350Ball-bearingMoldingnoneOrangecylindrical-20801.28

25.31 €

1 20 Days 10040350Ball-bearingMoldingnoneOrangecylindrical-20801.4

39.30 €

1 5 Days 10050450Ball-bearingMoldingnoneOrangecylindrical-20801.81

24.04 €

1 4 Days 12535300Ball-bearingMoldingnoneOrangecylindrical-20801.49

Tech Support