Polyurethane wheel, approx. 95 ° Shore A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUZG-080-36-36-G15
PUZG-100-30-36-G15
PUZG-125-35-47-G15
PUZG-150-40-47-G20
PUZG-160-40-59-G20
PUZG-200-50-52-G20
PUZG-250-50-65-G25
PUZG-250-60-65-G25
PUZG-300-70-70-G25
PUZG-300-100-100-G45
PUZK-080-35-40-K12
PUZK-080-35-40-K12-VA
PUZK-100-35-40-K12
PUZK-100-35-40-K12-VA
PUZK-125-40-50-K15
PUZK-125-40-50-K15-VA
PUZK-150-45-60-K20
PUZK-150-45-60-K20-VA
PUZK-160-45-60-K20
PUZK-160-45-60-K20-VA
PUZK-160-45-60-K25
PUZK-200-50-60-K20
PUZK-200-50-60-K20-VA
PUZK-200-50-60-K25
PUZK-250-60-75-K25
PUZK-250-60-75-K25-VA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Rim material Tread color Tread type Weight
(kg)

54.51 €

1 20 Days 8036250BearingMoldingOrangecylindrical0.71

12.30 €

1 4 Days 10030250BearingMoldingOrangecylindrical1.021

17.77 €

1 4 Days 12535330BearingMoldingOrangecylindrical1.62

24.75 €

1 20 Days 15040500BearingMoldingOrangecylindrical2.35

41.48 €

1 20 Days 16040750BearingMoldingOrangecylindrical2.96

45.96 €

1 4 Days 200501000BearingMoldingOrangecylindrical4.71

72.37 €

1 20 Days 250501400BearingMoldingOrangecylindrical6.69

70.52 €

1 4 Days 250601400BearingMoldingOrangecylindrical7.86

134.90 €

1 4 Days 300702100BearingMoldingOrangecylindrical13.43

249.22 €

1 20 Days 3001002500BearingMolding--20.9

8.32 €

1 4 Days 8035150Ball-bearingPolyamideBlue-0.197

12.35 €

1 5 Days 8035150Ball-bearingPolyamideBluecylindrical0.186

8.96 €

1 4 Days 10035200Ball-bearingPolyamideBlue-0.26

13.53 €

1 5 Days 10035200Ball-bearingPolyamideBluecylindrical0.25

12.96 €

1 5 Days 12540250Ball-bearingPolyamideBlue-0.494

25.15 €

1 5 Days 12540250Ball-bearingPolyamideBluecylindrical0.468

22.43 €

1 5 Days 15045380Ball-bearingPolyamideBlue-0.878

34.47 €

1 5 Days 15045380Ball-bearingPolyamideBluecylindrical0.846

23.71 €

1 5 Days 16045400Ball-bearingPolyamideBlue-0.97

29.94 €

1 5 Days 16045400Ball-bearingPolyamideBluecylindrical0.97

21.06 €

1 5 Days 16045400Ball-bearingPolyamideBlue-0.97

26.21 €

1 4 Days 20050500Ball-bearingPolyamideBlue-1.35

38.25 €

1 5 Days 20050500Ball-bearingPolyamideBluecylindrical1.3

23.89 €

1 5 Days 20050500Ball-bearingPolyamideBlue-1.35

41.43 €

1 5 Days 25060700Ball-bearingPolyamideBlue-2.38

56.07 €

1 5 Days 25060700Ball-bearingPolyamideBluecylindrical2.36

Loading...

  1. 1

Basic information

Tread material Polyurethane Electrically conductive none Min. temperature resistance(° C) -20
Max. temperature resistance(° C) 80

Tech Support