Polyurethane wheel, die-cast aluminum rim, approx. 92 ° Shore A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUZA-082-36-40-K12
PUZA-150-50-60-K20-A
PUZA-160-50-60-K20
PUZA-160-50-60-K25
PUZA-180-50-60-K20
PUZA-180-50-60-K25
PUZA-200-50-60-K25-A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

14.82 €

1 20 Days 80371800.312

30.20 €

1 4 Days 150505001.18

53.02 €

1 20 Days 160505001.08

28.48 €

1 5 Days 160505001.15

42.51 €

1 4 Days 180506001.48

57.49 €

1 20 Days 180506001.48

35.96 €

1 20 Days 200507001.56

Loading...

  1. 1

Basic information

Wheel bearing Ball-bearing Rim material Aluminum Tread material Polyurethane
Electrically conductive none Tread color Brown Tread type cylindrical
Min. temperature resistance(° C) -20 Max. temperature resistance(° C) 80

Tech Support