• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Polypropylenrad

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PAA-050-18-21-G08
PPA-050-18-20-G08
PPBL-080-30-40-K08-VA
PPBL-100-30-40-K08-VA
PPBL-125-35-44-K08-VA
PPBL-160-40-60-K12-VA
PPBL-200-50-60-K12-VA
PPH-080-35-40-K12
PPH-100-35-40-K12
PPH-125-40-50-K15
PPH-150-45-60-K20
PPH-150-45-60-K25
PPH-160-45-60-K20
PPH-200-50-60-K20
PPH-200-50-60-K25
PPH-200-50-60-K30
PPH-250-60-75-K20
PPH-250-60-75-K25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Discharge swivel castor
(mm)
Panel length
(mm)
Wheel bearing Bolt Hole Length
(mm)
Rim material Tread material Electrically conductive Tread color Tread type Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

0.46 €

1 4 Days 501850821.5Bearing---noneBlack---0.02

0.39 €

1 4 Days 501850--Bearing--PolypropylenenoneBlack--5800.016

4.88 €

1 4 Days 8030150--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.152

5.88 €

1 4 Days 10030180--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.188

6.38 €

1 4 Days 12535210--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.256

13.02 €

1 4 Days 16040300--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.516

13.40 €

1 4 Days 20050400--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.806

4.12 €

1 5 Days 8035150--Ball-bearing0PolypropylenePolypropylenenoneWhitecrowned-5800.15

4.77 €

1 5 Days 10035200--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.202

7.23 €

1 5 Days 12540300--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.388

11.16 €

1 5 Days 15045450--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.7

9.21 €

1 4 Days 15045450--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.7

11.17 €

1 5 Days 16045450--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5800.762

11.20 €

1 5 Days 20050550--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5801.2

9.85 €

1 5 Days 20050550--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5801.01

14.33 €

1 5 Days 20050550--Ball-bearing-PolypropylenePolypropylene----5801.08

21.56 €

1 5 Days 25060700--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5801.88

20.56 €

1 5 Days 25060700--Ball-bearing-PolypropylenePolypropylenenoneWhitecrowned-5801.85

Loading...

  1. 1

Tech Support