Air wheel with steel rim, lug profile

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LRS2-260-85-50-K20
LRS2-260-85-50-R20
LRS2-260-85-60-R20
LRS2-260-85-75-K20
LRS2-260-85-75-K20-PR4
LRS2-260-85-75-R20
LRS2-260-85-75-R20-PR4
LRS2-260-85-75-R25
LRS2-260-85-75-R25-PR4
LRS2-260-85-88-R20
LRS2-260-85-88-R25
LRS2-400-100-75-K25
LRS2-400-100-75-K25-PR4
LRS2-400-100-75-R20
LRS2-400-100-75-R25
LRS2-400-100-75-R25-PR4
LRS2-400-100-90-K25
LRS2-400-100-90-K25-PR4
LRS2-400-100-90-R25
LRS2-400-100-100-G17-AM
LRS2A-400-100-75-R25-PR4
LRS3-230-65-75-R20
LRS5-300-100-75-K20-PR6
LRS5-300-100-75-K25-PR6
LRS5-300-100-75-R20-PR6
LRS5-300-100-75-R25-PR6
LRS5-300-100-92-K25-PR6
LRS5-410-110-100-K25-PR6
LRS5-410-110-100-K30-PR6
LRS5-460-140-100-K30-PR6
LRS5-540-170-100-K30-PR10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

28.77 €

1 5 Days 26085200Ball-bearing-20501.2

23.04 €

1 5 Days 26085200Roller bearing-20501.2

22.69 €

1 5 Days 26085200Roller bearing-20501.57

28.91 €

1 5 Days 26085200Ball-bearing-20501.6

28.88 €

1 5 Days 26085200Ball-bearing-20501.65

21.53 €

1 4 Days 26085200Roller bearing-20501.57

24.89 €

1 5 Days 26085200Roller bearing-20501.65

23.33 €

1 5 Days 26085200Roller bearing-20501.57

20.91 €

1 5 Days 26085200Roller bearing-20501.7

30.98 €

1 5 Days 26085200Roller bearing-20501.5

23.56 €

1 5 Days 26085200Roller bearing-20501.55

43.71 €

1 5 Days 400100250Ball-bearing-20502.45

49.44 €

1 5 Days 400100250Ball-bearing-20502.5

36.94 €

1 4 Days 400100250Roller bearing-20502.252

34.55 €

1 5 Days 400100250Roller bearing-20502.304

39.18 €

1 5 Days 400100250Roller bearing-20502.4

51.92 €

1 5 Days 400100250Ball-bearing-20502.74

57.66 €

1 5 Days 400100250Ball-bearing-20502.98

38.19 €

1 5 Days 400100250Roller bearing-20502.8

47.82 €

1 5 Days 400100250Bearing-20502.25

58.64 €

1 5 Days 400100250Roller bearing-20502.9

24.92 €

1 4 Days 23065130Roller bearing-20501.28

67.49 €

1 5 Days 300100350Ball-bearing-20502.3

52.43 €

1 5 Days 300100350Ball-bearing-20502.28

48.97 €

1 5 Days 300100350Roller bearing-20502.4

49.61 €

1 5 Days 300100350Roller bearing-20502.36

58.13 €

1 5 Days 300100350Ball-bearing-20502.5

153.29 €

1 5 Days 410110750Ball-bearing--6.4

139.50 €

1 4 Days 410110350Ball-bearing--6.17

159.59 €

1 20 Days 460140750Ball-bearing--7.25

260.99 €

1 5 Days 5401701100Ball-bearing--16

Loading...

  1. 1

Basic information

Rim material Steel Tread material Rubber Tread color Black

Tech Support