Air wheel with steel rim, groove profile (LRS1-260-85-60-R20)

Air wheel with steel rim, groove profile LRS1-260-85-60-R20

Click on this image to zoom in.

Click on this image to zoom in.

  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20
  • Air wheel with steel rim, groove profile LRS1-260-85-60-R20

Product Details:

Manufacturer part number: LRS1-260-85-60-R20

Brand: TORWEGGE

Price: 20.90

Delivery time: 5 Days


Technical Data:

Wheel diameter: 260 Ø

Wheel width: 85 mm

Load capacity dynamic: 200 kg

Wheel bearing: Roller bearing

Tread color: Black


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LRS1-260-85-60-R20

Part Number
LRS1-260-85-60-R20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

20.90 €

1 5 Days 26085200Roller bearingBlack-20501.19

Loading...

  1. 1

Basic information

Rim material Steel Tread material Rubber

This page is Air wheel with steel rim, groove profile, part number LRS1-260-85-60-R20.
You can find the detail information about specifications and dimensions on part number LRS1-260-85-60-R20.

Variation of this product

Part Number
LRS1-200-50-50-K15-GRAU
LRS1-200-50-50-K20
LRS1-200-50-50-K20-GRAU
LRS1-260-85-75-K20
LRS1-260-85-75-K20-PR4
LRS1-260-85-75-R20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Wheel bearing Tread color Min. temperature resistance
(° C)
Max. temperature resistance
(° C)
Weight
(kg)

30.68 €

1 5 Days 2005075Ball-bearingGrey--0.75

27.30 €

1 5 Days 2005075Ball-bearingBlack-20500.77

33.92 €

1 5 Days 2005075Ball-bearingGrey--0.726

27.14 €

1 5 Days 26085200Ball-bearingBlack-20501.25

32.76 €

1 5 Days 26085200Ball-bearingBlack-20501.3

19.78 €

1 5 Days 26085200Roller bearingBlack-20501.47

Tech Support