Electrically conductive wheel (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PUZK-100-35-40-K12-VA-EC
PUZK-200-50-60-K20-VA-EC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wheel diameter
(Ø)
Wheel width
(mm)
Load capacity dynamic
(kg)
Weight
(kg)

20.62 €

1 5 Days 100352000.272

106.16 €

1 5 Days 200505001.32

Loading...

  1. 1

Basic information

Wheel bearing Ball bearing VA Rim material Polyamide Tread material Polyurethane
Electrically conductive electrically conductive Tread color Blue- Black Tread type crowned

Tech Support