Manufacturer part number: EGG-250-50-52-P25-H7-PFN
Brand: TORWEGGE
Price: 109.77 €
Delivery time: 20 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EGG-250-50-52-P25-H7-PFN
Wheel diameter(Ø) | 247 | Wheel width(mm) | 50 | Load capacity dynamic(kg) | 450 |
---|---|---|---|---|---|
Wheel bearing | Through hole with groove | Rim material | Molding | Tread material | Elastic rubber |
Electrically conductive | electrically conductive | Tread color | Black | Tread type | cylindrical |
Min. temperature resistance(° C) | -20 | Max. temperature resistance(° C) | 80 | Weight(kg) | 5.15 |
This page is Elastic wheel, with fitting bore and groove, part number EGG-250-50-52-P25-H7-PFN.
You can find the detail information about specifications and dimensions on part number EGG-250-50-52-P25-H7-PFN.
Configure
Basic Attributes
Optional Attributes