Lenkeraverse for shunting heavy loads with forklift or pallet truck (LENKTRAVERSE-15T)

Lenkeraverse for shunting heavy loads with forklift or pallet truck LENKTRAVERSE-15T

Click on this image to zoom in.

Click on this image to zoom in.

  • Lenkeraverse for shunting heavy loads with forklift or pallet truck LENKTRAVERSE-15T
  • Lenkeraverse for shunting heavy loads with forklift or pallet truck LENKTRAVERSE-15T

Product Details:

Manufacturer part number: LENKTRAVERSE-15T

Brand: TORWEGGE

Price: 1,409.17

Delivery time: 20 Days


Technical Data:

Load capacity dynamic: 15000 kg

Weight: 41 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LENKTRAVERSE-15T

Part Number
LENKTRAVERSE-15T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

1,409.17 €

1 20 Days 1500041

Loading...

  1. 1

This page is Lenkeraverse for shunting heavy loads with forklift or pallet truck, part number LENKTRAVERSE-15T.
You can find the detail information about specifications and dimensions on part number LENKTRAVERSE-15T.

Variation of this product

Part Number
LENKTRAVERSE-3T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

680.83 €

1 20 Days 300015

Tech Support