• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Ball rollers made of solid material (KR-M-15)

Ball rollers made of solid material KR-M-15

Product Details:

Manufacturer part number: KR-M-15

Brand: TORWEGGE

Price: 15.56

Delivery time: 4 Days


Technical Data:

Load capacity dynamic: 100 kg

Weight: 0.06 kg


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KR-M-15

Part Number
KR-M-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

15.56 €

1 4 Days 1000.06

Loading...

  1. 1

This page is Ball rollers made of solid material, part number KR-M-15.
You can find the detail information about specifications and dimensions on part number KR-M-15.

Variation of this product

Part Number
KR-M-15-VA
KR-M-22
KR-M-22-VA
KR-M-30
KR-M-30-VA
KR-M-45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Load capacity dynamic
(kg)
Weight
(kg)

21.03 €

1 4 Days 1000.062

25.29 €

1 4 Days 1800.194

34.85 €

1 4 Days 1800.196

37.55 €

1 4 Days 3500.38

47.61 €

1 4 Days 3500.364

99.40 €

1 4 Days 6001.01

Tech Support