5-port solenoid valve SY9000 series direct piping type manifold split type base individual wiring type (SS5Y9-23-04)

5-port solenoid valve SY9000 series direct piping type manifold split type base individual wiring type SS5Y9-23-04

Product Details:

Manufacturer part number: SS5Y9-23-04

Brand: SMC

Price: 130.98

Delivery time: 98 Days


Technical Data:

Type: Manifold Base

Type: Type 23 / common external pilot combined type

Mounting Method: Direct mounting

Number of Stations: -

Thread standard: Rc


(i)Remark

  • ■ SMC Air Cylinder Product Selection and Technical Information
    Please check the special page from here.

    ■About SMC product handling
    products without a web page will be released one by one.
    If you have a fixed model number, please request a quote / order from here.
  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SS5Y9-23-04

Part Number
SS5Y9-23-04
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Type Mounting Method Number of Stations Thread standard Applicable valve Number of Valves
(pcs)
CE compliant

130.98 €

1 98 Days Manifold BaseType 23 / common external pilot combined typeDirect mounting-RcSY90004No support

Loading...

  1. 1

This page is 5-port solenoid valve SY9000 series direct piping type manifold split type base individual wiring type, part number SS5Y9-23-04.
You can find the detail information about specifications and dimensions on part number SS5Y9-23-04.

Variation of this product

Part Number
SS5Y9-23-02-00F-D-Q
SS5Y9-23-03-00F-Q
SS5Y9-23-03-Q
SS5Y9-23-04-00F-D-Q
SS5Y9-23-04-D-Q
SS5Y9-23-05-00F-DO-Q
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Type Type Mounting Method Number of Stations Thread standard Applicable valve Number of Valves
(pcs)
CE compliant

119.69 €

1 98 Days Manifold BaseType 23 / common external pilot combined typeDIN rail mounting (with DIN rail)-GSY90002CE-compliant product

113.00 €

1 4 Days --Direct mounting3G--CE Marked

113.00 €

1 98 Days Manifold BaseType 23 / common external pilot combined typeDirect mounting-RcSY90003CE-compliant product

155.74 €

1 98 Days Manifold BaseType 23 / common external pilot combined typeDIN rail mounting (with DIN rail)-GSY90004CE-compliant product

155.74 €

1 98 Days Manifold BaseType 23 / common external pilot combined typeDIN rail mounting (with DIN rail)-RcSY90004CE-compliant product

168.11 €

1 98 Days Manifold BaseType 23 / common external pilot combined typeDIN rail mounting (without DIN rail)-GSY90005CE-compliant product

Tech Support