3-port solenoid valve SYJ300 / 500/700 series manifold / optional parts

3-port solenoid valve SYJ300 / 500/700 series manifold / optional parts
3-port solenoid valve Manifold and optional parts for SYJ300 / SYJ500 / SYJ700 series.

[Please refer to the followings for the catalog]
P. 1168 SYJ300 series
P. 1182 SYJ500 series
P. 1200 SYJ700 series

(i)Remark

  • Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
  • CAD data is not available for some model numbers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SS3YJ3-20-02
SS3YJ3-20-02-F-Q
SS3YJ3-20-02-Q
SS3YJ3-20-03-F-Q
SS3YJ3-20-03-Q
SS3YJ3-20-04
SS3YJ3-20-04-F-Q
SS3YJ3-20-04-Q
SS3YJ3-20-05
SS3YJ3-20-05-Q
SS3YJ3-20-06
SS3YJ3-20-06-F-Q
SS3YJ3-20-06-Q
SS3YJ3-20-07-Q
SS3YJ3-20-08
SS3YJ3-20-10-Q
SS3YJ3-20-11-Q
SS3YJ3-20-12-Q
SS3YJ3-20-16-Q
SS3YJ3-20-18-Q
SS3YJ3-20R-03-00F-Q
SS3YJ3-41-02-M3-Q
SS3YJ3-41-03-M3-Q
SS3YJ3-41-04-M3-Q
SS3YJ3-41-05-M3-Q
SS3YJ3-41-06-M3-Q
SS3YJ3-41-07-M3-Q
SS3YJ3-41-08-M3-Q
SS3YJ3-41-09-M3-Q
SS3YJ3-41-10-M3-Q
SS3YJ3-41-12-M3-Q
SS3YJ3-41-14-M3-Q
SS3YJ3-41-16-M3-Q
SS3YJ3-42-02-C4-Q
SS3YJ3-42-02-M5-Q
SS3YJ3-42-03-C4-Q
SS3YJ3-42-03-M5-Q
SS3YJ3-42-04-C4-Q
SS3YJ3-42-04-M5-Q
SS3YJ3-42-05-C4-Q
SS3YJ3-42-05-C4F-Q
SS3YJ3-42-05-N3N
SS3YJ3-42-06-C4-Q
SS3YJ3-42-06-M5-Q
SS3YJ3-42-07-C4-Q
SS3YJ3-42-07-C4F-Q
SS3YJ3-42-08-C4-Q
SS3YJ3-42-08-C4F
SS3YJ3-42-09-C4-Q
SS3YJ3-42-09-C4F
SS3YJ3-42-09-M5F-Q
SS3YJ3-42-10-C4-Q
SS3YJ3-42-10-C4F-Q
SS3YJ3-42-10-M5
SS3YJ3-42-10-M5-Q
SS3YJ3-42-11-C4F-Q
SS3YJ3-42-12-C4-Q
SS3YJ3-42-12-C4F-Q
SS3YJ3-42-12-M5-Q
SS3YJ3-42-13-C4-Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type Type Connector Number of Stations Port pipe connection port diameter Rated voltage Specifications Thread standard Lead wire electrical entry Dimensions Applicable valve Option Lead wire length
(m)
Compatible Models CE compliant End Plate specifications Valve Mounting Direction

17.31 €

1 98 Days Manifold Base20-inch internal pilot type manifold-2------SYJ300Without Bracket--No support--

19.97 €

1 98 Days Manifold Base20-inch internal pilot type manifold-2------SYJ300With bracket--CE-compliant product--

17.31 €

1 98 Days Manifold Base20-inch internal pilot type manifold-2------SYJ300Without Bracket--CE-compliant product--

25.29 €

1 98 Days Manifold Base20-inch internal pilot type manifold-3------SYJ300With bracket--CE-compliant product--

22.63 €

1 98 Days Manifold Base20-inch internal pilot type manifold-3------SYJ300Without Bracket--CE-compliant product--

27.89 €

1 98 Days Manifold Base20-inch internal pilot type manifold-4------SYJ300Without Bracket--No support--

30.55 €

1 98 Days Manifold Base20-inch internal pilot type manifold-4------SYJ300With bracket--CE-compliant product--

27.89 €

1 98 Days Manifold Base20-inch internal pilot type manifold-4------SYJ300Without Bracket--CE-compliant product--

33.26 €

1 98 Days Manifold Base20-inch internal pilot type manifold-5------SYJ300Without Bracket--No support--

33.26 €

1 98 Days Manifold Base20-inch internal pilot type manifold-5------SYJ300Without Bracket--CE-compliant product--

38.53 €

1 98 Days Manifold Base20-inch internal pilot type manifold-6------SYJ300Without Bracket--No support--

41.19 €

1 98 Days Manifold Base20-inch internal pilot type manifold-6------SYJ300With bracket--CE-compliant product--

38.53 €

1 98 Days Manifold Base20-inch internal pilot type manifold-6------SYJ300Without Bracket--CE-compliant product--

43.85 €

1 98 Days Manifold Base20-inch internal pilot type manifold-7------SYJ300Without Bracket--CE-compliant product--

49.19 €

1 98 Days Manifold Base20-inch internal pilot type manifold-8------SYJ300Without Bracket--No support--

59.77 €

1 98 Days Manifold Base20-inch internal pilot type manifold-10------SYJ300Without Bracket--CE-compliant product--

65.15 €

1 98 Days Manifold Base20-inch internal pilot type manifold-11------SYJ300Without Bracket--CE-compliant product--

70.42 €

1 98 Days Manifold Base20-inch internal pilot type manifold-12------SYJ300Without Bracket--CE-compliant product--

91.66 €

1 98 Days Manifold Base20-inch internal pilot type manifold-16------SYJ300Without Bracket--CE-compliant product--

102.29 €

1 98 Days Manifold Base20-inch internal pilot type manifold-18------SYJ300Without Bracket--CE-compliant product--

26.79 €

1 98 Days Manifold Base20R type external pilot type manifold-3---G--SYJ300---CE-compliant product--

21.23 €

1 98 Days Manifold Base41 type internal pilot type manifold-2------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

27.31 €

1 98 Days Manifold Base41 type internal pilot type manifold-3------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

33.52 €

1 98 Days Manifold Base41 type internal pilot type manifold-4------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

39.65 €

1 98 Days Manifold Base41 type internal pilot type manifold-5------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

45.77 €

1 98 Days Manifold Base41 type internal pilot type manifold-6------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

51.90 €

1 98 Days Manifold Base41 type internal pilot type manifold-7------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

58.10 €

1 98 Days Manifold Base41 type internal pilot type manifold-8------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

64.23 €

1 98 Days Manifold Base41 type internal pilot type manifold-9------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

70.42 €

1 98 Days Manifold Base41 type internal pilot type manifold-10------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

82.68 €

1 98 Days Manifold Base41 type internal pilot type manifold-12------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

95.00 €

1 98 Days Manifold Base41 type internal pilot type manifold-14------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

107.27 €

1 98 Days Manifold Base41 type internal pilot type manifold-16------SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

33.52 €

1 98 Days Manifold Base42-inch internal pilot type manifold-2⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

23.95 €

1 98 Days Manifold Base42-inch internal pilot type manifold-2M5 × 0.8 (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

45.06 €

1 98 Days Manifold Base42-inch internal pilot type manifold-3⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

30.79 €

1 98 Days Manifold Base42-inch internal pilot type manifold-3M5 × 0.8 (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

56.76 €

1 98 Days Manifold Base42-inch internal pilot type manifold-4⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

37.55 €

1 98 Days Manifold Base42-inch internal pilot type manifold-4M5 × 0.8 (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

68.32 €

1 98 Days Manifold Base42-inch internal pilot type manifold-5⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

68.32 €

1 98 Days Manifold Base42-inch internal pilot type manifold-5⌀4 One-touch fitting (Port A)--G--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

65.52 €

1 98 Days Manifold Base42-inch internal pilot type manifold-5⌀ 5/32 "One-touch fitting (Port A)--NPT--SYJ300---No support-The pilot valve is on the opposite side of the A port

79.95 €

1 98 Days Manifold Base42-inch internal pilot type manifold-6⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

51.27 €

1 98 Days Manifold Base42-inch internal pilot type manifold-6M5 × 0.8 (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

91.53 €

1 98 Days Manifold Base42-inch internal pilot type manifold-7⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

91.53 €

1 98 Days Manifold Base42-inch internal pilot type manifold-7⌀4 One-touch fitting (Port A)--G--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

103.23 €

1 98 Days Manifold Base42-inch internal pilot type manifold-8⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

103.23 €

1 98 Days Manifold Base42-inch internal pilot type manifold-8⌀4 One-touch fitting (Port A)--G--SYJ300---No support-The pilot valve is on the opposite side of the A port

114.81 €

1 98 Days Manifold Base42-inch internal pilot type manifold-9⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

114.81 €

1 98 Days Manifold Base42-inch internal pilot type manifold-9⌀4 One-touch fitting (Port A)--G--SYJ300---No support-The pilot valve is on the opposite side of the A port

71.74 €

1 26 Days Manifold Base42-inch internal pilot type manifold-9M5 × 0.8 (Port A)--G--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

126.42 €

1 98 Days Manifold Base42-inch internal pilot type manifold-10⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

126.42 €

1 98 Days Manifold Base42-inch internal pilot type manifold-10⌀4 One-touch fitting (Port A)--G--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

78.58 €

1 98 Days Manifold Base42-inch internal pilot type manifold-10M5 × 0.8 (Port A)--Rc--SYJ300---No support-The pilot valve is on the opposite side of the A port

78.58 €

1 98 Days Manifold Base42-inch internal pilot type manifold-10M5 × 0.8 (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

138.00 €

1 98 Days Manifold Base42-inch internal pilot type manifold-11⌀4 One-touch fitting (Port A)--G--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

149.69 €

1 98 Days Manifold Base42-inch internal pilot type manifold-12⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

149.68 €

1 98 Days Manifold Base42-inch internal pilot type manifold-12⌀4 One-touch fitting (Port A)--G--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

92.23 €

1 98 Days Manifold Base42-inch internal pilot type manifold-12M5 × 0.8 (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

161.26 €

1 98 Days Manifold Base42-inch internal pilot type manifold-13⌀4 One-touch fitting (Port A)--Rc--SYJ300---CE-compliant product-The pilot valve is on the opposite side of the A port

Loading...

Tech Support