Timing belts / T2,5 / PUR / steel / CONCAR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GG01200004
GG01200006
GG01200008
GG01200010
GG01200012
GG01450004
GG01450006
GG01450008
GG01450010
GG01450012
GG01600004
GG01600006
GG01600008
GG01600010
GG01600012
GG01770004
GG01770006
GG01770008
GG01770010
GG01770012
GG01800004
GG01800006
GG01800008
GG01800010
GG01800012
GG01820004
GG01820006
GG01820008
GG01820010
GG01820012
GG02000004
GG02000006
GG02000008
GG02000010
GG02000012
GG02100006
GG02100010
GG02300004
GG02300006
GG02300008
GG02300010
GG02300012
GG02450004
GG02450006
GG02450008
GG02450010
GG02450012
GG02650004
GG02650006
GG02650008
GG02650010
GG02650012
GG02850004
GG02850006
GG02850008
GG02850010
GG02850012
GG02900004
GG02900006
GG02900008
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

6.22 €

1 3 Days 1204480.0014 T2,5 120

6.68 €

1 3 Days 1206480.0016 T2,5 120

7.93 €

1 3 Days 1208480.0018 T2,5 120

8.76 €

1 3 Days 12010480.00110 T2,5 120

10.47 €

1 3 Days 12012480.00212 T2,5 120

6.22 €

1 3 Days 1454580.0014 T2,5 145

6.68 €

1 3 Days 1456580.0016 T2,5 145

7.93 €

1 3 Days 1458580.0018 T2,5 145

8.76 €

1 3 Days 14510580.00210 T2,5 145

10.47 €

1 3 Days 14512580.00212 T2,5 145

6.22 €

1 3 Days 1604640.0014 T2,5 160

6.68 €

1 3 Days 1606640.0016 T2,5 160

7.93 €

1 3 Days 1608640.0028 T2,5 160

8.76 €

1 3 Days 16010640.00210 T2,5 160

10.47 €

1 3 Days 16012640.00212 T2,5 160

6.22 €

1 3 Days 177.54710.0014 T2,5 177,5

6.91 €

1 3 Days 177.56710.0016 T2,5 177,5

7.93 €

1 3 Days 177.58710.0028 T2,5 177,5

8.89 €

1 3 Days 177.510710.00210 T2,5 177,5

10.74 €

1 3 Days 177.512710.00312 T2,5 177,5

6.22 €

1 3 Days 1804720.0014 T2,5 180

6.91 €

1 3 Days 1806720.0016 T2,5 180

7.93 €

1 3 Days 1808720.0028 T2,5 180

8.89 €

1 3 Days 18010720.00210 T2,5 180

10.74 €

1 3 Days 18012720.00312 T2,5 180

6.22 €

1 3 Days 182.54730.0014 T2,5 182,5

6.91 €

1 3 Days 182.56730.0016 T2,5 182,5

7.93 €

1 3 Days 182.58730.0028 T2,5 182,5

8.89 €

1 3 Days 182.510730.00210 T2,5 182,5

10.74 €

1 3 Days 182.512730.00312 T2,5 182,5

6.58 €

1 3 Days 2004800.0014 T2,5 200

7.05 €

1 3 Days 2006800.0016 T2,5 200

8.00 €

1 3 Days 2008800.0028 T2,5 200

9.03 €

1 3 Days 20010800.00210 T2,5 200

10.88 €

1 3 Days 20012800.00312 T2,5 200

7.26 €

1 3 Days 2106840.0036 T2,5 210

9.09 €

1 3 Days 21010840.00310 T2,5 210

6.58 €

1 3 Days 2304920.0014 T2,5 230

7.26 €

1 3 Days 2306920.0026 T2,5 230

8.21 €

1 3 Days 2308920.0028 T2,5 230

9.09 €

1 3 Days 23010920.00310 T2,5 230

10.94 €

1 3 Days 23012920.00312 T2,5 230

6.58 €

1 3 Days 2454980.0014 T2,5 245

7.26 €

1 3 Days 2456980.0026 T2,5 245

8.35 €

1 3 Days 2458980.0028 T2,5 245

9.17 €

1 3 Days 24510980.00310 T2,5 245

11.06 €

1 3 Days 24512980.00412 T2,5 245

6.68 €

1 3 Days 26541060.0014 T2,5 265

7.46 €

1 3 Days 26561060.0026 T2,5 265

8.43 €

1 3 Days 26581060.0038 T2,5 265

9.31 €

1 3 Days 265101060.00310 T2,5 265

11.33 €

1 3 Days 265121060.00412 T2,5 265

6.91 €

1 3 Days 28541140.0014 T2,5 285

7.54 €

1 3 Days 28561140.0026 T2,5 285

8.70 €

1 3 Days 28581140.0038 T2,5 285

9.60 €

1 3 Days 285101140.00310 T2,5 285

11.65 €

1 3 Days 285121140.00412 T2,5 285

6.91 €

1 3 Days 29041160.0014 T2,5 290

7.54 €

1 3 Days 29061160.0026 T2,5 290

8.70 €

1 3 Days 29081160.0038 T2,5 290

Loading...

Basic information

Height(mm) 1.3 Material Polyurethane Division(mm) 2.5
Tension cord Steel Winding nose no Standard DIN 7721

Tech Support