Timing belts / T5 / PUR / steel / CONCAR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GH01200006
GH01200008
GH01200010
GH01200012
GH01200016
GH01200020
GH01200025
GH01200032
GH01500006
GH01500008
GH01500010
GH01500012
GH01500016
GH01500020
GH01500025
GH01500032
GH01650006
GH01650008
GH01650010
GH01650012
GH01650016
GH01650020
GH01650025
GH01650032
GH01800006
GH01800008
GH01800010
GH01800012
GH01800016
GH01800020
GH01800025
GH01800032
GH01850006
GH01850008
GH01850010
GH01850012
GH01850016
GH01850020
GH01850025
GH01850032
GH02000006
GH02000008
GH02000010
GH02000012
GH02000016
GH02000020
GH02000025
GH02000032
GH02100006
GH02100008
GH02100010
GH02100012
GH02100016
GH02100020
GH02100025
GH02100032
GH02150006
GH02150008
GH02150010
GH02150012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Effective length
(mm)
Width
(mm)
Number of teeth Weight
(kg)
Description

4.04 €

1 3 Days 1206240.0026 T5 120

4.87 €

1 3 Days 1208240.0028 T5 120

5.81 €

1 3 Days 12010240.00310 T5 120

6.64 €

1 3 Days 12012240.00312 T5 120

8.35 €

1 3 Days 12016240.00416 T5 120

9.64 €

1 3 Days 12020240.00520 T5 120

11.15 €

1 3 Days 12025240.00725 T5 120

14.57 €

1 3 Days 12032240.00832 T5 120

4.87 €

1 3 Days 1506300.0026 T5 150

6.01 €

1 3 Days 1508300.0038 T5 150

7.26 €

1 3 Days 15010300.00310 T5 150

8.21 €

1 3 Days 15012300.00412 T5 150

10.25 €

1 3 Days 15016300.00516 T5 150

12.02 €

1 3 Days 15020300.00720 T5 150

13.82 €

1 3 Days 15025300.00825 T5 150

17.85 €

1 3 Days 15032300.01132 T5 150

5.48 €

1 3 Days 1656330.0026 T5 165

6.68 €

1 3 Days 1658330.0038 T5 165

8.00 €

1 3 Days 16510330.00410 T5 165

9.09 €

1 3 Days 16512330.00412 T5 165

11.33 €

1 3 Days 16516330.00616 T5 165

13.19 €

1 3 Days 16520330.00720 T5 165

15.24 €

1 3 Days 16525330.00925 T5 165

19.84 €

1 3 Days 16532330.01232 T5 165

5.48 €

1 3 Days 1806360.0026 T5 180

6.68 €

1 3 Days 1808360.0038 T5 180

8.00 €

1 3 Days 18010360.00410 T5 180

9.09 €

1 3 Days 18012360.00512 T5 180

11.33 €

1 3 Days 18016360.00616 T5 180

13.19 €

1 3 Days 18020360.00820 T5 180

15.24 €

1 3 Days 18025360.0125 T5 180

19.84 €

1 3 Days 18032360.01332 T5 180

5.55 €

1 3 Days 1856370.0026 T5 185

6.91 €

1 3 Days 1858370.0038 T5 185

8.21 €

1 3 Days 18510370.00410 T5 185

9.17 €

1 3 Days 18512370.00512 T5 185

11.65 €

1 3 Days 18516370.00716 T5 185

13.61 €

1 3 Days 18520370.00820 T5 185

16.10 €

1 3 Days 18525370.0125 T5 185

20.45 €

1 3 Days 18532370.01332 T5 185

5.55 €

1 3 Days 2006400.0036 T5 200

6.91 €

1 3 Days 2008400.0048 T5 200

8.21 €

1 3 Days 20010400.00410 T5 200

9.17 €

1 3 Days 20012400.00512 T5 200

11.65 €

1 3 Days 20016400.00716 T5 200

13.61 €

1 3 Days 20020400.00920 T5 200

16.10 €

1 3 Days 20025400.01125 T5 200

20.45 €

1 3 Days 20032400.01432 T5 200

5.60 €

1 3 Days 2106420.0036 T5 210

7.26 €

1 3 Days 2108420.0048 T5 210

8.43 €

1 3 Days 21010420.00510 T5 210

9.50 €

1 3 Days 21012420.00612 T5 210

12.02 €

1 3 Days 21016420.00716 T5 210

14.09 €

1 3 Days 21020420.00920 T5 210

16.36 €

1 3 Days 21025420.01225 T5 210

20.86 €

1 3 Days 21032420.01532 T5 210

5.60 €

1 3 Days 2156430.0036 T5 215

7.26 €

1 3 Days 2158430.0048 T5 215

8.43 €

1 3 Days 21510430.00510 T5 215

9.50 €

1 3 Days 21512430.00612 T5 215

Loading...

Basic information

Height(mm) 2.2 Material Polyurethane Division(mm) 5
Tension cord Steel Winding nose no Standard DIN 7721

Tech Support