Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GTMU0010-[1-30/1] |
GTMU0015-[1-30/1] |
GTMU0025-[1-30/1] |
GTMU0030-[1-30/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roll length (m) | Width (mm) | Weight / m (kg) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 1 ~ 30 | 10 | 0.035 | 0.035 | 5M - 10 | ||
- | 1 | Quote | 1 ~ 30 | 15 | 0.05 | 0.05 | 5M - 15 | ||
- | 1 | Quote | 1 ~ 30 | 25 | 0.08 | 0.08 | 5M - 25 | ||
- | 1 | Quote | 1 ~ 30 | 30 | 0.096 | 0.096 | 5M - 30 |
Loading...
Height(mm) | 3.6 | Material | Polyurethane | Division(mm) | 5 |
---|---|---|---|---|---|
Tension cord | Steel | Winding nose | yes | Standard | none |