Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
GUMU0020-[1-30/1] |
GUMU0025-[1-30/1] |
GUMU0030-[1-30/1] |
GUMU0030PAZ-[1-30/1] |
GUMU0050-[1-30/1] |
GUMU0085-[1-30/1] |
GUMU0100-[1-30/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roll length (m) | Width (mm) | Coating | Weight / m (kg) | Weight (kg) | Description | |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 1 ~ 30 | 20 | Standard | 0.12 | 0.12 | 8M - 20 | ||
- | 1 | Quote | 1 ~ 30 | 25 | Standard | 0.15 | 0.15 | 8M - 25 | ||
- | 1 | Quote | 1 ~ 30 | 30 | Standard | 0.185 | 0.185 | 8M - 30 | ||
- | 1 | Quote | 1 ~ 30 | 30 | PAZ | 0.194 | 0.194 | 8M - 30 - PAZ | ||
- | 1 | Quote | 1 ~ 30 | 50 | Standard | 0.325 | 0.325 | 8M - 50 | ||
- | 1 | Quote | 1 ~ 30 | 85 | Standard | 0.53 | 0.53 | 8M - 85 | ||
- | 1 | Quote | 1 ~ 30 | 100 | Standard | 0.65 | 0.65 | 8M - 100 |
Loading...
Height(mm) | 5.6 | Material | Polyurethane | Division(mm) | 8 |
---|---|---|---|---|---|
Tension cord | Steel | Winding nose | yes | Standard | none |