Timing belt pulleys / 5M / with flanged pulley / aluminium, steel / SGT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGT1205M009
SGT1205M015
SGT1205M025
SGT1405M009
SGT1405M015
SGT1405M025
SGT1505M009
SGT1505M015
SGT1505M025
SGT1605M009
SGT1605M015
SGT1605M025
SGT1805M009
SGT1805M015
SGT1805M025
SGT2005M009
SGT2005M015
SGT2005M025
SGT2105M009
SGT2105M015
SGT2105M025
SGT2205M009
SGT2205M015
SGT2205M025
SGT2405M009
SGT2405M015
SGT2405M025
SGT2605M009
SGT2605M015
SGT2605M025
SGT2805M009
SGT2805M015
SGT2805M025
SGT3005M009
SGT3005M015
SGT3005M025
SGT3205M009
SGT3205M015
SGT3205M025
SGT3605M009
SGT3605M015
SGT3605M025
SGT4005M009
SGT4005M015
SGT4005M025
SGT4405M009
SGT4405M015
SGT4405M025
SGT4805M009
SGT4805M015
SGT4805M025
SGT6005M009
SGT6005M015
SGT6005M025
SGT7205M009
SGT7205M015
SGT7205M025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width Used
(mm)
The Number of Teeth
(T)
Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Material Weight
(kg)
Description

-

1 Quote 9126F19.117.96Steel0.02812-5M-09

-

1 Quote 15126F19.117.96Steel0.03412-5M-15

-

1 Quote 25126F19.117.96Steel0.0512-5M-25

-

1 Quote 9146F22.2821.14Steel0.03414-5M-09

-

1 Quote 15146F22.2821.14Steel0.04614-5M-15

-

1 Quote 25146F22.2821.14Steel0.0714-5M-25

-

1 Quote 9156F23.8722.73Steel0.04215-5M-09

-

1 Quote 15156F23.8722.73Steel0.05615-5M-15

-

1 Quote 25156F23.8722.73Steel0.0815-5M-25

-

1 Quote 9166F25.4624.32Steel0.0516-5M-09

-

1 Quote 15166F25.4624.32Steel0.06416-5M-15

-

1 Quote 25166F25.4624.32Steel0.116-5M-25

-

1 Quote 9186F28.6527.51Steel0.0718-5M-09

-

1 Quote 15186F28.6527.51Steel0.08618-5M-15

-

1 Quote 25186F28.6527.51Steel0.1218-5M-25

-

1 Quote 9206F31.8330.69Steel0.09420-5M-09

-

1 Quote 15206F31.8330.69Steel0.11220-5M-15

-

1 Quote 25206F31.8330.69Steel0.1620-5M-25

-

1 Quote 9216F33.4232.28Steel0.1121-5M-09

-

1 Quote 15216F33.4232.28Steel0.1321-5M-15

-

1 Quote 25216F33.4232.28Steel0.1921-5M-25

-

1 Quote 9226F35.0133.87Steel0.11822-5M-09

-

1 Quote 15226F35.0133.87Steel0.1422-5M-15

-

1 Quote 25226F35.0133.87Steel0.2122-5M-25

-

1 Quote 9246F38.237.06Steel0.14524-5M-09

-

1 Quote 15246F38.237.06Steel0.1824-5M-15

-

1 Quote 25246F38.237.06Steel0.2524-5M-25

-

1 Quote 9266F41.3840.24Steel0.1726-5M-09

-

1 Quote 15266F41.3840.24Steel0.2226-5M-15

-

1 Quote 25266F41.3840.24Steel0.326-5M-25

-

1 Quote 9286F44.5643.42Steel0.228-5M-09

-

1 Quote 15286F44.5643.42Steel0.2528-5M-15

-

1 Quote 25286F44.5643.42Steel0.3528-5M-25

-

1 Quote 9306F47.7446.6Steel0.23630-5M-09

-

1 Quote 15306F47.7446.6Steel0.330-5M-15

-

1 Quote 25306F47.7446.6Steel0.4230-5M-25

-

1 Quote 9326F50.9349.79Steel0.2732-5M-09

-

1 Quote 15326F50.9349.79Steel0.3532-5M-15

-

1 Quote 25326F50.9349.79Steel0.4832-5M-25

-

1 Quote 9366F57.356.16Steel0.32436-5M-09

-

1 Quote 15366F57.356.16Steel0.42636-5M-15

-

1 Quote 25366F57.356.16Steel0.5936-5M-25

-

1 Quote 9406F63.6662.52Steel0.440-5M-09

-

1 Quote 15406F63.6662.52Steel0.5240-5M-15

-

1 Quote 25406F63.6662.52Steel0.7440-5M-25

-

1 Quote 9446/6W70.0368.89Aluminum0.1744-5M-09

-

1 Quote 15446/6W70.0368.89Aluminum0.22544-5M-15

-

1 Quote 25446/6W70.0368.89Aluminum0.3244-5M-25

-

1 Quote 9486/6W76.3975.25Aluminum0.18248-5M-09

-

1 Quote 15486/6W76.3975.25Aluminum0.18748-5M-15

-

1 Quote 25486/6W76.3975.25Aluminum0.27548-5M-25

-

1 Quote 9606/6W95.4994.35Aluminum0.2360-5M-09

-

1 Quote 15606/6W95.4994.35Aluminum0.30560-5M-15

-

1 Quote 25606/6W95.4994.35Aluminum0.43560-5M-25

-

1 Quote 9726/6W114.59113.45Aluminum0.2772-5M-09

-

1 Quote 15726/6W114.59113.45Aluminum0.37572-5M-15

-

1 Quote 25726/6W114.59113.45Aluminum0.52572-5M-25

Loading...

  1. 1

Basic information

Division(mm) 5

Tech Support