Timing belt pulleys for TaperLock / 5M / steel / SGTTB

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGTTB11205M015
SGTTB13605M015
SGTTB3405M015
SGTTB3605M015
SGTTB3805M015
SGTTB4005M015
SGTTB4405M015
SGTTB4805M015
SGTTB5605M015
SGTTB6405M015
SGTTB7205M015
SGTTB8005M015
SGTTB9005M015
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
The Number of Teeth
(T)
Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Taper bushing Weight
(kg)
Description

-

1 Quote 1128178.25177.1120123.72TB 112-5M-15 (2012)

-

1 Quote 1367A216.45215.3120123.820TB 136-5M-15 (2012)

-

1 Quote 343F54.1152.9710080.19TB 34-5M-15 (1008)

-

1 Quote 363F57.356.1511080.2TB 36-5M-15 (1108)

-

1 Quote 383F60.4859.3411080.25TB 38-5M-15 (1108)

-

1 Quote 403F63.6662.5211080.31TB 40-5M-15 (1108)

-

1 Quote 443F70.0368.8911080.4TB 44-5M-15 (1108)

-

1 Quote 488F76.3975.2512100.45TB 48-5M-15 (1210)

-

1 Quote 568F89.1387.3912100.67TB 56-5M-15 (1210)

-

1 Quote 648F101.86100.7212100.8TB 64-5M-15 (1210)

-

1 Quote 728114.59113.4516101.190TB 72-5M-15 (1610)

-

1 Quote 808127.32126.1816101.76TB 80-5M-15 (1610)

-

1 Quote 908143.24142.116102.32TB 90-5M-15 (1610)

Loading...

  1. 1

Basic information

Belt Width Used(mm) 15 Division(mm) 5 Material Steel

Tech Support