Timing belt pulleys / T2.5 / with flanged pulley / aluminium / SGG (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SGG16T2512
SGG16T2514
SGG16T2515
SGG16T2516
SGG16T2518
SGG16T2519
SGG16T2520
SGG16T2522
SGG16T2524
SGG16T2525
SGG16T2526
SGG16T2528
SGG16T2530
SGG16T2532
SGG16T2536
SGG16T2540
SGG16T2544
SGG16T2548
SGG16T2560
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
The Number of Teeth Type Effective diameter Dw
(mm)
Outer diameter Da
(mm)
Weight
(kg)
Description

7.58 €

1 3 Days 121F9.5590.00316 T2,5/12-2

-

1 Quote 141F11.1410.60.00416 T2,5/14-2

-

1 Quote 151F11.9411.40.00516 T2,5/15-2

-

1 Quote 161F12.7312.20.00516 T2,5/16-2

-

1 Quote 186F14.3213.80.00616 T2,5/18-2

-

1 Quote 196F15.1214.60.00716 T2,5/19-2

-

1 Quote 206F15.9215.40.00816 T2,5/20-2

-

1 Quote 226F17.51170.00916 T2,5/22-2

-

1 Quote 246F19.118.550.01216 T2,5/24-2

-

1 Quote 256F19.919.350.01316 T2,5/25-2

-

1 Quote 266F20.720.150.01416 T2,5/26-2

-

1 Quote 286F22.2821.750.01616 T2,5/28-2

-

1 Quote 306F23.8723.350.01816 T2,5/30-2

-

1 Quote 326F25.4724.950.0216 T2,5/32-2

-

1 Quote 366F28.6528.10.02616 T2,5/36-2

-

1 Quote 406F31.8331.30.03216 T2,5/40-2

-

1 Quote 44635.0234.50.0416 T2,5/44-0

-

1 Quote 48638.237.70.04816 T2,5/48-0

-

1 Quote 60647.7547.250.07316 T2,5/60-0

Loading...

  1. 1

Basic information

Belt Width Used(mm) 4 and 6 Division(mm) 2.5 Material Aluminum

Tech Support