Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3210030-[1-30/1] |
G3210040-[1-30/1] |
G3210050-[1-30/1] |
G3210063-[1-30/1] |
G3210080-[1-30/1] |
G3210095-[1-30/1] |
G3210125-[1-30/1] |
G3210150-[1-30/1] |
G3210190-[1-30/1] |
G3210250-[1-30/1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Roll length (m) | Diameter (mm) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|---|
- | 1 | Quote | 1 ~ 30 | 3 | 0.009 | RO 3.0 | ||
- | 1 | Quote | 1 ~ 30 | 4 | 0.015 | RO 4.0 | ||
- | 1 | Quote | 1 ~ 30 | 5 | 0.024 | RO 5.0 | ||
- | 1 | Quote | 1 ~ 30 | 6.3 | 0.037 | RO 6.3 | ||
- | 1 | Quote | 1 ~ 30 | 8 | 0.06 | RO 8.0 | ||
- | 1 | Quote | 1 ~ 30 | 9.5 | 0.09 | RO 9.5 | ||
- | 1 | Quote | 1 ~ 30 | 12.5 | 0.15 | RO 12.5 | ||
- | 1 | Quote | 1 ~ 30 | 15 | 0.21 | RO 15.0 | ||
- | 1 | Quote | 1 ~ 30 | 19 | 0.34 | RO 19.0 | ||
- | 1 | Quote | 1 ~ 30 | 25 | 0.6 | RO 25.0 |
Loading...
Material | Polyurethane | Version | smooth | Tension cord | No |
---|---|---|---|---|---|
Antistatic | No | FDA approval | Yes | Shore hardness(°) | 83 Shore A |
Colour | Orange |