Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
G3270063-[1-30/1] |
G3270080-[1-30/1] |
G3270095-[1-30/1] |
G3270125-[1-30/1] |
G3270140-[1-30/1] |
G3270150-[1-30/1] |
Part Number | Minimum order quantity | Volume Discount | Roll length (m) | Diameter (mm) | Weight / m (kg) | Description | |
---|---|---|---|---|---|---|---|
1 | 3 Days | 1 ~ 30 | 6.3 | 0.04 | ROS 6.3 | ||
1 | 3 Days | 1 ~ 30 | 8 | 0.06 | ROS 8.0 | ||
1 | 3 Days | 1 ~ 30 | 9.5 | 0.09 | ROS 9.5 | ||
1 | 3 Days | 1 ~ 30 | 12.5 | 0.15 | ROS 12.5 | ||
1 | 17 Days | 1 ~ 30 | 14 | 0.2 | ROS 14.0 | ||
1 | 17 Days | 1 ~ 30 | 15 | 0.23 | ROS 15.0 |
Loading...
Material | Polyurethane | Version | smooth | Tension cord | Polyester |
---|---|---|---|---|---|
Antistatic | No | FDA approval | Yes | Shore hardness(°) | 83 Shore A |
Colour | Orange |