Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB110810 |
TB110811 |
TB110812 |
TB110814 |
TB110815 |
TB110816 |
TB110817 |
TB110818 |
TB110819 |
TB110820 |
TB110822 |
TB110824 |
TB110825 |
TB110826 |
TB110828 |
Part Number | Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|
1 | Quote | 10 | 1108 / 10 | ||
1 | Quote | 11 | 1108 / 11 | ||
1 | Quote | 12 | 1108 / 12 | ||
1 | Quote | 14 | 1108 / 14 | ||
1 | Quote | 15 | 1108 / 15 | ||
1 | Quote | 16 | 1108 / 16 | ||
1 | Quote | 17 | 1108 / 17 | ||
1 | Quote | 18 | 1108 / 18 | ||
1 | Quote | 19 | 1108 / 19 | ||
1 | Quote | 20 | 1108 / 20 | ||
1 | Quote | 22 | 1108 / 22 | ||
1 | Quote | 24 | 1108 / 24 | ||
1 | Quote | 25 | 1108 / 25 | ||
1 | Quote | - | - | ||
1 | Quote | 28 | 1108 / 28 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 1108 |
---|---|---|---|---|---|
Weight(kg) | 0.16 |