Tapered Clamping Bush 1210 with Inch Drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TB12101905
TB1210254
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Description

-

1 Quote 19.051210 / 3/4'' (19,05 mm)

-

1 Quote 25.41210 / 1'' (25,4 mm)

Loading...

  1. 1

Basic information

Body Material Cast Iron Standard British Standard BS 46 Part 1 Type 1210
Weight(kg) 0.28

Tech Support