Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB20121905 |
TB201222225 |
TB2012254 |
TB2012286 |
TB20123175 |
TB2012381 |
TB2012413 |
TB2012476 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|---|
- | 1 | Quote | 19.05 | 2012 / 3/4'' (19,05 mm) | ||
- | 1 | Quote | 22.225 | 2012 / 7/8'' (22,225 mm) | ||
- | 1 | Quote | 25.4 | 2012 / 1'' (25,4 mm) | ||
- | 1 | Quote | 28.6 | 2012 / 1 1/8'' (28,6 mm) | ||
- | 1 | Quote | 31.75 | 2012 / 1 1/4'' (31,75 mm) | ||
- | 1 | Quote | 38.1 | 2012 / 1 1/2'' (38,1 mm) | ||
- | 1 | Quote | 41.3 | 2012 / 1 5/8'' (41,3 mm) | ||
- | 1 | Quote | 47.3 | 2012 / 1 7/8'' (47,3 mm) |
Loading...
Body Material | Cast Iron | Standard | British Standard BS 46 Part 1 | Type | 2012 |
---|---|---|---|---|---|
Weight(kg) | 0.75 |