Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB201214 |
TB201216 |
TB201217 |
TB201218 |
TB201219 |
TB201220 |
TB201222 |
TB201224 |
TB201225 |
TB201228 |
TB201230 |
TB201232 |
TB201235 |
TB201238 |
TB201240 |
TB201242 |
TB201245 |
TB201248 |
TB201250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|---|
- | 1 | Quote | 14 | 2012 / 14 | ||
- | 1 | Quote | 16 | 2012 / 16 | ||
- | 1 | Quote | 17 | 2012 / 17 | ||
- | 1 | Quote | 18 | 2012 / 18 | ||
- | 1 | Quote | 19 | 2012 / 19 | ||
- | 1 | Quote | 20 | 2012 / 20 | ||
- | 1 | Quote | 22 | 2012 / 22 | ||
- | 1 | Quote | 24 | 2012 / 24 | ||
- | 1 | Quote | 25 | 2012 / 25 | ||
- | 1 | Quote | 28 | 2012 / 28 | ||
- | 1 | Quote | 30 | 2012 / 30 | ||
- | 1 | Quote | 32 | 2012 / 32 | ||
- | 1 | Quote | 35 | 2012 / 35 | ||
- | 1 | Quote | 38 | 2012 / 38 | ||
- | 1 | Quote | 40 | 2012 / 40 | ||
- | 1 | Quote | 42 | 2012 / 42 | ||
- | 1 | Quote | 45 | 2012 / 45 | ||
- | 1 | Quote | 48 | 2012 / 48 | ||
- | 1 | Quote | 50 | 2012 / 50 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 2012 |
---|---|---|---|---|---|
Weight(kg) | 0.75 |