Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB302025 |
TB302028 |
TB302030 |
TB302032 |
TB302035 |
TB302038 |
TB302040 |
TB302042 |
TB302045 |
TB302048 |
TB302050 |
TB302055 |
TB302060 |
TB302065 |
TB302070 |
TB302075 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|---|
- | 1 | Quote | 25 | 3020 / 25 | ||
- | 1 | Quote | 28 | 3020 / 28 | ||
- | 1 | Quote | 30 | 3020 / 30 | ||
- | 1 | Quote | 32 | 3020 / 32 | ||
- | 1 | Quote | 35 | 3020 / 35 | ||
- | 1 | Quote | 38 | 3020 / 38 | ||
- | 1 | Quote | 40 | 3020 / 40 | ||
- | 1 | Quote | 42 | 3020 / 42 | ||
- | 1 | Quote | 45 | 3020 / 45 | ||
- | 1 | Quote | 48 | 3020 / 48 | ||
- | 1 | Quote | 50 | 3020 / 50 | ||
- | 1 | Quote | 55 | 3020 / 55 | ||
- | 1 | Quote | 60 | 3020 / 60 | ||
- | 1 | Quote | 65 | 3020 / 65 | ||
- | 1 | Quote | 70 | 3020 / 70 | ||
- | 1 | Quote | 75 | 3020 / 75 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 3020 |
---|---|---|---|---|---|
Weight(kg) | 2.5 |