Tapered Clamping Bush 3030 with Inch Drill

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TB3030762

Part Number
TB3030762
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Body Material Cast Iron Bore diameter(mm) 76.2 Standard British Standard BS 46 Part 1
Type 3030 Weight(kg) 3.75 Description 3030 / 3'' (76,2 mm)

This page is Tapered Clamping Bush 3030 with Inch Drill, part number TB3030762.
You can find the detail information about specifications and dimensions on part number TB3030762.

Tech Support