Tapered Clamping Bush 3535 with Inch Drill (TB3535445)

Tapered Clamping Bush 3535 with Inch Drill TB3535445

Product Details:

Manufacturer part number: TB3535445

Brand: CONCAR

Price: 87.25

Delivery time: 3 Days


Technical Data:

Bore diameter: 44.45 mm

Description: 3535 / 1 3/4'' (44,45 mm)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TB3535445

Part Number
TB3535445
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bore diameter
(mm)
Description

87.25 €

1 3 Days 44.453535 / 1 3/4'' (44,45 mm)

Loading...

  1. 1

Basic information

Body Material Cast Iron Standard British Standard BS 46 Part 1 Type 3535
Weight(kg) 5.13

This page is Tapered Clamping Bush 3535 with Inch Drill, part number TB3535445.
You can find the detail information about specifications and dimensions on part number TB3535445.

Variation of this product

Part Number
TB3535476
TB3535508
TB353553975
TB3535635
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bore diameter
(mm)
Description

87.25 €

1 17 Days 47.6253535 / 1 7/8'' (47,625 mm)

87.25 €

1 3 Days 50.83535 / 2'' (50,8 mm)

87.25 €

1 3 Days 53.9753535 / 2 1/8'' (53,975 mm)

87.25 €

1 3 Days 63.53535 / 2 1/2'' (63,5 mm)

Tech Support