Tapered Clamping Bush 4535 with Metric Drill

Tapered Clamping Bush 4535 with Metric Drill

Product Details:

Manufacturer part number: TB4535125

Brand: CONCAR

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TB4535125

Part Number
TB4535125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

1 Quote

Loading...

  1. 1

Basic information

Body Material Cast Iron Bore diameter(mm) 125 Standard DIN 6885 Part 1
Type 4535 Weight(kg) 8.8 Description 4535 / 125

This page is Tapered Clamping Bush 4535 with Metric Drill, part number TB4535125.
You can find the detail information about specifications and dimensions on part number TB4535125.

Tech Support