Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TB4545100 |
TB4545110 |
TB454555 |
TB454560 |
TB454565 |
TB454570 |
TB454575 |
TB454580 |
TB454585 |
TB454590 |
TB454595 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bore diameter (mm) | Description | |
---|---|---|---|---|---|---|
- | 1 | Quote | 100 | 4545 / 100 | ||
- | 1 | Quote | 110 | 4545 / 110 | ||
- | 1 | Quote | 55 | 4545 / 55 | ||
- | 1 | Quote | 60 | 4545 / 60 | ||
- | 1 | Quote | 65 | 4545 / 65 | ||
- | 1 | Quote | 70 | 4545 / 70 | ||
- | 1 | Quote | 75 | 4545 / 75 | ||
- | 1 | Quote | 80 | 4545 / 80 | ||
- | 1 | Quote | 85 | 4545 / 85 | ||
- | 1 | Quote | 90 | 4545 / 90 | ||
- | 1 | Quote | 95 | 4545 / 95 |
Loading...
Body Material | Cast Iron | Standard | DIN 6885 Part 1 | Type | 4545 |
---|---|---|---|---|---|
Weight(kg) | 12.7 |