[Specifications] ・Switching voltage: 250 VAC ・Total travel: 2.6 mm ・Degree of protection Switch interior: IP40
D4 miniature switch Versatile miniature snap action microswitch. A wide variety of auxiliary actuators and terminal options are available as standard and the switch fulfils the requirements of IEC 603351: GWFI at 850°C, GWIT at 775°C and GWT 750℃. ・High proof tracking index PTI 600 ・High level of repeat accuracy ・High contact stability through application-specific contact materials up to a switching current of 0.1 to 21 A at 250 VAC ・Ambient temperature – 40 to + 150°℃ ・Approved according to IEC 61058-1/UL 61058-1 ・Microswitch series D45U