Timing belts / open / GT#M, HDT#M / CR (Neoprene), PUR / Aramid, glass fibre, carbon fibre, steel / GATES (Part Numbers)

Timing belts / open / GT#M, HDT#M / CR (Neoprene), PUR / Aramid, glass fibre, carbon fibre, steel / GATES
· High positioning accuracy, making the belt ideally suited for applications with repetitive movements
· Length stability due to the use of high modulus tensile members
· Easy to attach with clamping fixtures
· Maintenance-free: no re-tensioning required, no lubrication needed
· Unique straight cut production methodology:cord perpendicular to belt teeth
· Temperature range:
· -30°C to +100°C (PowerGrip™)
· -54°C to +85°C (Poly Chain®)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
LL GT 3MR 6 GLASS-[1-30/1]
LL GT 3MR 9 GLASS-[1-30/1]
LL GT 3MR 12 GLASS-[1-30/1]
LL GT 3MR 15 GLASS-[1-30/1]
LL GT 3MR 20 GLASS-[1-30/1]
LL GT 5MR 6 GLASS-[1-30/1]
LL GT 5MR 6 STEEL-[1-30/1]
LL GT 5MR 10 GLASS-[1-30/1]
LL GT 5MR 10 STEEL-[1-30/1]
LL GT 5MR 12 GLASS-[1-30/1]
LL GT 5MR 12 STEEL-[1-30/1]
LL GT 5MR 15 GLASS-[1-30/1]
LL GT 5MR 15 STEEL-[1-30/1]
LL GT 5MR 20 GLASS-[1-30/1]
LL GT 5MR 20 STEEL-[1-30/1]
LL GT 5MR 25 GLASS-[1-30/1]
LL GT 5MR 25 STEEL-[1-30/1]
LL GT 5MR 30 GLASS-[1-30/1]
LL GT 5MR 30 STEEL-[1-30/1]
LL GT 5MR 40 GLASS-[1-30/1]
LL GT 5MR 40 STEEL-[1-30/1]
LL GT 5MR 50 GLASS-[1-30/1]
LL GT 5MR 50 STEEL-[1-30/1]
LL GT 8MR 10 GLASS-[1-30/1]
LL GT 8MR 10 STEEL-[1-30/1]
LL GT 8MR 12 GLASS-[1-30/1]
LL GT 8MR 15 GLASS-[1-30/1]
LL GT 8MR 15 KEVLAR-[1-30/1]
LL GT 8MR 15 STEEL-[1-30/1]
LL GT 8MR 20 GLASS-[1-30/1]
LL GT 8MR 20 STEEL-[1-30/1]
LL GT 8MR 25 GLASS-[1-30/1]
LL GT 8MR 25 STEEL-[1-30/1]
LL GT 8MR 28 STEEL-[1-30/1]
LL GT 8MR 30 GLASS-[1-30/1]
LL GT 8MR 30 KEVLAR-[1-30/1]
LL GT 8MR 30 STEEL-[1-30/1]
LL GT 8MR 40 GLASS-[1-30/1]
LL GT 8MR 40 STEEL-[1-30/1]
LL GT 8MR 50 GLASS-[1-30/1]
LL GT 8MR 50 STEEL-[1-30/1]
LL GT 8MR 60 STEEL-[1-30/1]
LL GT 8MR 85 GLASS-[1-30/1]
LL HTD 3M 6 GLASS-[1-30/1]
LL HTD 3M 9 GLASS-[1-30/1]
LL HTD 3M 12 GLASS-[1-30/1]
LL HTD 3M 15 GLASS-[1-30/1]
LL HTD 3M 20 GLASS-[1-30/1]
LL HTD 3M 25 GLASS-[1-30/1]
LL HTD 5M 09 GLASS-[1-30/1]
LL HTD 5M 09 STEEL-[1-30/1]
LL HTD 5M 6 GLASS-[1-30/1]
LL HTD 5M 6 STEEL-[1-30/1]
LL HTD 5M 10 GLASS-[1-30/1]
LL HTD 5M 10 STEEL-[1-30/1]
LL HTD 5M 12 GLASS-[1-30/1]
LL HTD 5M 12 STEEL-[1-30/1]
LL HTD 5M 15 GLASS-[1-30/1]
LL HTD 5M 15 STEEL-[1-30/1]
LL HTD 5M 20 GLASS-[1-30/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Belt Width (mm)
(mm)
Roll length Pitch
(mm)

-

1 3 Days 61 ~ 303

-

1 3 Days 91 ~ 303

-

1 3 Days 121 ~ 303

-

1 3 Days 151 ~ 303

-

1 3 Days 201 ~ 303

-

1 3 Days 61 ~ 305

-

1 3 Days 61 ~ 305

-

1 3 Days 101 ~ 305

-

1 3 Days 101 ~ 305

-

1 3 Days 121 ~ 305

-

1 3 Days 121 ~ 305

-

1 3 Days 151 ~ 305

-

1 3 Days 151 ~ 305

-

1 3 Days 201 ~ 305

-

1 3 Days 201 ~ 305

-

1 17 Days 251 ~ 305

-

1 17 Days 251 ~ 305

-

1 3 Days 301 ~ 305

-

1 3 Days 301 ~ 305

-

1 3 Days 401 ~ 305

-

1 3 Days 401 ~ 305

-

1 3 Days 501 ~ 305

-

1 3 Days 501 ~ 305

-

1 3 Days 101 ~ 308

-

1 3 Days 101 ~ 308

-

1 17 Days 121 ~ 308

-

1 3 Days 151 ~ 308

-

1 3 Days 151 ~ 308

-

1 3 Days 151 ~ 308

-

1 3 Days 201 ~ 308

-

1 3 Days 201 ~ 308

-

1 3 Days 251 ~ 308

-

1 3 Days 251 ~ 308

-

1 3 Days 281 ~ 308

-

1 3 Days 301 ~ 308

-

1 3 Days 301 ~ 308

-

1 3 Days 301 ~ 308

-

1 3 Days 401 ~ 308

-

1 3 Days 401 ~ 308

-

1 3 Days 501 ~ 308

-

1 3 Days 501 ~ 308

-

1 3 Days 601 ~ 308

-

1 3 Days 851 ~ 308

-

1 3 Days 61 ~ 303

-

1 3 Days 91 ~ 303

-

1 3 Days 121 ~ 303

-

1 3 Days 151 ~ 303

-

1 3 Days 201 ~ 303

-

1 3 Days 251 ~ 303

-

1 3 Days 91 ~ 305

-

1 3 Days 91 ~ 305

-

1 3 Days 61 ~ 305

-

1 3 Days 61 ~ 305

-

1 3 Days 101 ~ 305

-

1 3 Days 101 ~ 305

-

1 3 Days 121 ~ 305

-

1 3 Days 121 ~ 305

-

1 3 Days 151 ~ 305

-

1 3 Days 151 ~ 305

-

1 3 Days 201 ~ 305

Loading...

Tech Support