Twin Power GT2

Twin Power GT2
· High loading capacity
· Twin Power™ can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides - provided the sum of the loads does not exceed the maximum capacity
· Non-slip positive drive
· Running at low noise
· Free of lubrication and maintenance
· Temperature range: -30°C to +100°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TP GT2 1040-8MGT-20
TP GT2 1040-8MGT-30
TP GT2 1040-8MGT-50
TP GT2 1040-8MGT-85
TP GT2 1040-8MGT-100
TP GT2 1120-8MGT-20
TP GT2 1120-8MGT-30
TP GT2 1120-8MGT-50
TP GT2 1120-8MGT-85
TP GT2 1120-8MGT-330
TP GT2 1200-8MGT-20
TP GT2 1200-8MGT-30
TP GT2 1200-8MGT-50
TP GT2 1200-8MGT-85
TP GT2 1200-8MGT-330
TP GT2 1280-8MGT-20
TP GT2 1280-8MGT-30
TP GT2 1280-8MGT-50
TP GT2 1280-8MGT-85
TP GT2 1280-8MGT-330
TP GT2 1440-8MGT-20
TP GT2 1440-8MGT-30
TP GT2 1440-8MGT-50
TP GT2 1440-8MGT-85
TP GT2 1440-8MGT-330
TP GT2 1600-8MGT-20
TP GT2 1600-8MGT-30
TP GT2 1600-8MGT-50
TP GT2 1600-8MGT-85
TP GT2 1600-8MGT-330
TP GT2 1610-14MGT-40
TP GT2 1610-14MGT-55
TP GT2 1610-14MGT-85
TP GT2 1610-14MGT-115
TP GT2 1610-14MGT-170
TP GT2 1760-8MGT-20
TP GT2 1760-8MGT-30
TP GT2 1760-8MGT-50
TP GT2 1760-8MGT-85
TP GT2 1760-8MGT-330
TP GT2 1778-14MGT-40
TP GT2 1778-14MGT-55
TP GT2 1778-14MGT-85
TP GT2 1778-14MGT-115
TP GT2 1778-14MGT-170
TP GT2 1800-8MGT-20
TP GT2 1800-8MGT-30
TP GT2 1800-8MGT-50
TP GT2 1800-8MGT-85
TP GT2 1800-8MGT-330
TP GT2 1890-14MGT-40
TP GT2 1890-14MGT-55
TP GT2 1890-14MGT-85
TP GT2 1890-14MGT-115
TP GT2 1890-14MGT-170
TP GT2 2000-8MGT-20
TP GT2 2000-8MGT-30
TP GT2 2000-8MGT-50
TP GT2 2000-8MGT-85
TP GT2 2000-8MGT-330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

246.16 €

1 3 Days

368.63 €

1 3 Days

615.70 €

1 3 Days

1,048.07 €

1 3 Days

1,094.79 €

1 3 Days

260.84 €

1 3 Days

389.97 €

1 3 Days

651.98 €

1 3 Days

1,108.95 €

1 3 Days

3,680.60 €

1 3 Days

274.71 €

1 3 Days

411.06 €

1 3 Days

685.51 €

1 3 Days

1,166.72 €

1 3 Days

3,873.50 €

1 3 Days

289.82 €

1 3 Days

435.30 €

1 3 Days

725.08 €

1 3 Days

1,233.98 €

1 3 Days

4,087.25 €

1 3 Days

314.06 €

1 3 Days

472.36 €

1 3 Days

786.14 €

1 3 Days

1,337.14 €

1 3 Days

4,424.62 €

1 3 Days

344.20 €

1 3 Days

514.83 €

1 3 Days

855.85 €

1 3 Days

1,456.65 €

1 3 Days

4,852.42 €

1 3 Days

1,432.92 €

1 3 Days

1,970.26 €

1 3 Days

3,044.94 €

1 3 Days

4,119.62 €

1 3 Days

6,089.89 €

1 3 Days

377.07 €

1 3 Days

554.68 €

1 3 Days

942.70 €

1 3 Days

1,571.95 €

1 3 Days

5,310.62 €

1 3 Days

1,505.00 €

1 3 Days

2,071.77 €

1 3 Days

3,198.90 €

1 3 Days

4,329.21 €

1 3 Days

6,397.93 €

1 3 Days

377.47 €

1 3 Days

566.73 €

1 3 Days

961.28 €

1 3 Days

1,602.79 €

1 3 Days

5,321.07 €

1 3 Days

1,559.65 €

1 3 Days

2,141.85 €

1 3 Days

3,311.46 €

1 3 Days

4,475.20 €

1 3 Days

6,620.27 €

1 3 Days

417.22 €

1 3 Days

624.40 €

1 3 Days

1,041.99 €

1 3 Days

1,770.14 €

1 3 Days

5,886.18 €

1 3 Days

Loading...

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360