We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Amplifiers for capacitive sensor heads

Amplifiers for capacitive sensor heads

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BAE009E
BAE009F
BAE009H
BAE009J
BAE00A3
BAE00C2
BAE00C3
BAE00K7
BAE00KA
BAE00KH
BAE00KJ
BAE00KK
BAE00L9
BAE00LA
BAE00LC
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Protection Structure (IEC) Switching output Housing material Interface Switching frequency
(Hz)
Analog output Connection Ambient temperature
(°C)
Operating voltage Time function Approval/Conformity Dimension
(mm)
-

80.90 €

3 Days IP67PNP normally open (NO)PC-100-Cable, 2.00 m, PUR-30...7012...35 VDC-CE, cULus, WEEE15 x 30 x 45
-

80.90 €

3 Days IP67PNP normally closed (NC)PC-100-Cable, 2.00 m, PUR-30...7012...35 VDC-CE, cULus, WEEE15 x 30 x 45
-

80.90 €

3 Days IP67NPN normally open (NO)PC-100-Cable, 2.00 m, PUR-30...7012...35 VDC-CE, cULus, WEEE15 x 30 x 45

80.90 €

3 Days -NPN----------
-

80.90 €

15 Days ------------
-

402.86 €

15 Days ------------
-

594.65 €

15 Days ------------
-

1,125.00 €

15 Days -PNP----------
-

92.69 €

15 Days -PNP----------

80.90 €

3 Days IP40PNP/NPN NO/NC programmablePBT-100-Cable, 2.00 m, PUR-10...7012...30 VDC-CE, cULus, WEEE10.5 x 45 x 75.5

105.55 €

3 Days IP40-PBT-100Analog, voltage/Analog, current 0…10 V/4…20 mACable, 2.00 m, PUR-10...7015...30 VDCOn/off delay time programmableCE, cULus, WEEE10.5 x 45 x 75.5
-

97.50 €

15 Days -PNP----------

87.86 €

3 Days IP40PNP/NPN NO/NC programmablePBT-100-Cable with connector, M12x1, 0.30 m, PUR-10...7012...30 VDC-CE, cULus, WEEE10.5 x 45 x 75.5

111.43 €

3 Days IP40-PBT-100Analog, voltage/Analog, current 0…10 V/4…20 mACable with connector, M12x1, 0.30 m, PUR-10...7015...30 VDCOn/off delay time programmableCE, cULus, WEEE10.5 x 45 x 75.5

111.43 €

3 Days IP40PNP/NPN NO/NC programmablePBTIO-Link 1.150-Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR-10...7018...30 VDCOn/off delay time programmableCE, IO-Link, cULus, WEEE10.5 x 45 x 75.5

Loading...

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support