We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Capacitive fill level sensors that measure with contact

Capacitive fill level sensors that measure with contact

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCS001Y
BCS002H
BCS002J
BCS002K
BCS002M
BCS002N
BCS002P
BCS002R
BCS005F
BCS005J
BCS005K
BCS005R
BCS005T
BCS005U
BCS005W
BCS006A
BCS006C
BCS006E
BCS006F
BCS006Z
BCS007A
BCS007H
BCS007J
BCS007K
BCS007L
BCS007M
BCS009J
BCS009K
BCS009L
BCS009M
BCS0020
BCS0021
BCS0022
BCS0023
BCS0024
BCS0062
BCS0063
BCS0064
BCS0065
BCS0070
BCS0071
BCS0072
BCS0073
BCS0074
BCS0075
BCS0076
BCS0077
BCS0078
BCS0079
BCS00LL
BCS00LM
BCS00LT
BCS00LU
BCS00LW
BCS00LY
BCS00LZ
BCS00M0
BCS00M7
BCS00M9
BCS00MA
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Diameter of sensor
(Ø)
Protection Structure (IEC) Series Switching output Housing material Thread (A) Switching frequency
(Hz)
Range Connection Installation Sensitivity Ambient temperature
(°C)
Material sensing surface Operating voltage Approval/Conformity Dimension
(mm)

147.86 €

3 Days 6.5IP65G06PNP normally open (NO)Stainless steel (1.4301)-1000.1...3 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCcULus, CE, EAC, WEEEØ 6.5 x 42

147.86 €

3 Days 8IP65M08PNP normally open (NO)Stainless steel (1.4301)M8x11000.1...3 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCCE, cULus, EAC, WEEEØ 8 x 42

147.86 €

3 Days 8IP65M08PNP normally closed (NC)Stainless steel (1.4301)M8x11000.1...3 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCcULus, CE, EAC, WEEEØ 8 x 42

147.86 €

3 Days 8IP65M08NPN normally open (NO)Stainless steel (1.4301)M8x11000.1...3 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCcULus, CE, EAC, WEEEØ 8 x 42

145.72 €

3 Days 8IP65M08PNP normally open (NO)Stainless steel (1.4301)M8x11000.1...3 mmConnector, M8x1-Male, 3-pinnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCcULus, CE, EAC, WEEEØ 8 x 54

145.72 €

3 Days 8IP65M08PNP normally closed (NC)Stainless steel (1.4301)M8x11000.1...3 mmConnector, M8x1-Male, 3-pinnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCcULus, CE, EAC, WEEEØ 8 x 54

145.72 €

3 Days 8IP65M08NPN Normally open (NO)Stainless steel (1.4301)M8x11000.1...3 mmConnector, M8x1-Male, 3-pinnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCCE, cULus, WEEEØ 8 x 54
-

145.72 €

17 Days 8IP65M08NPN normally closed (NC)Stainless steel (1.4301)M8x11000.1...3 mmConnector, M8x1-Male, 3-pinnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCCE, cULus, EAC, WEEEØ 8 x 54

124.29 €

3 Days 12IP65M12PNP normally open (NO)Stainless steel (1.4301)M12x11001...8 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCcULus, CE, EAC, WEEEØ 12 x 50

124.29 €

15 Days 12--NPN------------

124.29 €

3 Days 12IP65M12NPN normally closed (NC)Stainless steel (1.4301)M12x11001...8 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCcULus, EAC, CE, WEEEØ 12 x 50

117.86 €

3 Days 18IP67M18PNP normally open (NO)Stainless steel (1.4301)M18x11002...15 mmCable, 2.00 m, PVCnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 18 x 65

117.86 €

3 Days 18IP67M18PNP normally closed (NC)Stainless steel (1.4301)M18x11002...15 mmCable, 2.00 m, PVCnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCcULus, CE, EAC, WEEEØ 18 x 65

117.86 €

15 Days 18IP67M18NPN normally open (NO)Stainless steel (1.4301)M18x11002...15 mmCable, 2.00 m, PVCnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 18 x 65

117.86 €

15 Days 18IP67M18NPN normally closed (NC)Stainless steel (1.4301)M18x11002...15 mmCable, 2.00 m, PVCnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 18 x 65

116.79 €

3 Days 18IP67M18PNP normally open (NO)Stainless steel (1.4301)M18x11002...15 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 18 x 75

116.79 €

3 Days 18IP67M18PNP normally closed (NC)Stainless steel (1.4301)M18x11002...15 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 18 x 75

116.79 €

15 Days 18IP67M18NPN normally open (NO)Stainless steel (1.4301)M18x11002...15 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 18 x 75

116.79 €

15 Days 18IP67M18NPN normally closed (NC)Stainless steel (1.4301)M18x11002...15 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCcULus, CE, EAC, WEEEØ 18 x 75

137.15 €

3 Days 12IP65M12PNP normally open (NO)PTFEM12x11001...8 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCCE, cULus, EAC, WEEEØ 12 x 53

143.58 €

15 Days 30IP67M30NPN normally closed (NC)PTFEM30x1.51002...30 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, EAC, cULus, WEEEØ 30 x 72

71.26 €

15 Days 30IP66M30NPN NO/NC programmablePBTM30x1.51001...30 mmConnector, M12x1-Male, 4-pinnon-flush--30...70PBT10...35 VDCCE, EAC, WEEEØ 30 x 87

129.65 €

15 Days 30IP66M30PNP NO/NC programmableStainless steel (1.4301)M30x1.51002...30 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 30 x 82

129.65 €

15 Days 30IP66M30NPN NO/NC programmableStainless steel (1.4301)M30x1.51002...30 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 30 x 82

128.58 €

3 Days 30IP66M30PNP NO/NC programmableStainless steel (1.4301)M30x1.51001...30 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, EAC, WEEEØ 30 x 86.5

128.58 €

15 Days 30IP66M30NPN NO/NC programmableStainless steel (1.4301)M30x1.51001...30 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 30 x 86.5

137.15 €

15 Days 12IP65M12PNP normally open (NO)PTFEM12x1251...6 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...60PTFE12...35 VDCcULus, CE, EAC, WEEEØ 12 x 63

137.15 €

3 Days 12IP65M12PNP normally closed (NC)PTFEM12x1251...6 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...60PTFE12...35 VDCCE, cULus, EAC, WEEEØ 12 x 63

137.15 €

15 Days 12IP65M12NPN normally open (NO)PTFEM12x1251...6 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...60PTFE12...35 VDCcULus, CE, EAC, WEEEØ 12 x 63
-

137.15 €

17 Days 12IP65M12NPN normally closed (NC)PTFEM12x1251...6 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...60PTFE12...35 VDCCE, cULus, EAC, WEEEØ 12 x 63
-

147.86 €

17 Days 6.5IP65G06NPN normally open (NO)Stainless steel (1.4301)-1000.1...3 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCcULus, CE, EAC, WEEEØ 6.5 x 42

147.86 €

15 Days 6.5IP65G06NPN normally closed (NC)Stainless steel (1.4301)-1000.1...3 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCCE, cULus, EAC, WEEEØ 6.5 x 42

145.72 €

3 Days 6.5IP65G06PNP normally open (NO)Stainless steel (1.4301)-1000.1...3 mmConnector, M8x1-Male, 3-pinnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCCE, EAC, cULus, WEEEØ 6.5 x 54

145.72 €

15 Days 6.5IP65G06PNP normally closed (NC)Stainless steel (1.4301)-1000.1...3 mmConnector, M8x1-Male, 3-pinnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCCE, cULus, EAC, WEEEØ 6.5 x 54
-

145.72 €

17 Days 6.5IP65G06NPN normally open (NO)Stainless steel (1.4301)-1000.1...3 mmConnector, M8x1-Male, 3-pinnon-flushSwitching distance adjustable-10...70PTFE11...30 VDCCE, EAC, cULus, WEEEØ 6.5 x 54

123.22 €

3 Days 12IP65M12PNP normally open (NO)Stainless steel (1.4301)M12x11001...8 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCCE, cULus, EAC, WEEEØ 12 x 60

123.22 €

3 Days 12IP65M12PNP normally closed (NC)Stainless steel (1.4301)M12x11001...8 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCcULus, CE, EAC, WEEEØ 12 x 60
-

123.22 €

17 Days 12IP65M12NPN normally open (NO)Stainless steel (1.4301)M12x11001...8 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCcULus, CE, EAC, WEEEØ 12 x 60
-

123.22 €

17 Days 12IP65M12NPN normally closed (NC)Stainless steel (1.4301)M12x11001...8 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCcULus, CE, EAC, WEEEØ 12 x 60

137.15 €

3 Days 12IP65M12PNP normally closed (NC)PTFEM12x11001...8 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCCE, cULus, EAC, WEEEØ 12 x 53
-

137.15 €

3 Days 12IP65M12NPN normally open (NO)PTFEM12x11001...8 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCcULus, CE, EAC, WEEEØ 12 x 53

137.15 €

3 Days 12IP65M12NPN normally closed (NC)PTFEM12x11001...8 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE12...35 VDCcULus, CE, EAC, WEEEØ 12 x 53

131.79 €

3 Days 18IP67M18PNP normally open (NO)PTFEM18x11002...15 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCcULus, CE, EAC, WEEEØ 18 x 73

131.79 €

3 Days 18IP67M18PNP normally closed (NC)PTFEM18x11002...15 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCcULus, CE, EAC, WEEEØ 18 x 73

131.79 €

15 Days 18IP67M18NPN normally open (NO)PTFEM18x11002...15 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCcULus, CE, EAC, WEEEØ 18 x 73

131.79 €

3 Days 18IP67M18NPN normally closed (NC)PTFEM18x11002...15 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCcULus, CE, EAC, WEEEØ 18 x 73

143.58 €

3 Days 30IP67M30PNP normally open (NO)PTFEM30x1.51002...30 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCcULus, CE, EAC, WEEEØ 30 x 72

143.58 €

3 Days 30IP67M30PNP normally closed (NC)PTFEM30x1.51002...30 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, cULus, EAC, WEEEØ 30 x 72

143.58 €

15 Days 30IP67M30NPN normally open (NO)PTFEM30x1.51002...30 mmCable, 2.00 m, PTFEnon-flushSwitching distance adjustable-30...70PTFE10...35 VDCCE, EAC, cULus, WEEEØ 30 x 72

61.08 €

3 Days 18IP67M18PNP normally open (NO)PBTM18x11002...15 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-25...85PBT10...30 VDCCE, EAC, cULus, WEEEØ 18 x 75.5

59.48 €

3 Days 18IP67M18PNP normally open (NO)PBTM18x11002...15 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-25...85PBT10...30 VDCCE, cULus, EAC, WEEEØ 18 x 88.5

59.48 €

3 Days 18IP67M18PNP normally closed (NC)PBTM18x11002...15 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-25...85PBT10...30 VDCEAC, CE, cULus, WEEEØ 18 x 88.5

59.48 €

15 Days 18IP67M18NPN normally open (NO)PBTM18x11002...15 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-25...85PBT10...30 VDCEAC, CE, cULus, WEEEØ 18 x 88.5

59.48 €

15 Days 18IP67M18NPN normally closed (NC)PBTM18x11002...15 mmConnector, M12x1-Male, 4-pinnon-flushSwitching distance adjustable-25...85PBT10...30 VDCEAC, CE, cULus, WEEEØ 18 x 88.5

61.08 €

3 Days 18IP67M18PNP normally closed (NC)PBTM18x11002...15 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-25...85PBT10...30 VDCcULus, CE, EAC, WEEEØ 18 x 75.5

61.08 €

3 Days 18IP67M18NPN normally open (NO)PBTM18x11002...15 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-25...85PBT10...30 VDCEAC, cULus, CE, WEEEØ 18 x 75.5

61.08 €

15 Days 18IP67M18NPN normally closed (NC)PBTM18x11002...15 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-25...85PBT10...30 VDCCE, EAC, cULus, WEEEØ 18 x 75.5

84.12 €

15 Days 18IP67M18PNP normally open (NO)Stainless steel (1.4305)M18x11002...15 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-25...85PBT10...30 VDCEAC, cULus, CE, WEEEØ 18 x 75.5

84.12 €

15 Days 18IP67M18PNP normally closed (NC)Stainless steel (1.4305)M18x11002...15 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-25...85PBT10...30 VDCCE, cULus, EAC, WEEEØ 18 x 75.5

84.12 €

15 Days 18IP67M18NPN normally open (NO)Stainless steel (1.4305)M18x11002...15 mmCable, 2.00 m, PURnon-flushSwitching distance adjustable-25...85PBT10...30 VDCCE, cULus, EAC, WEEEØ 18 x 75.5

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support