We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Capacitive sensors with special properties

Capacitive sensors with special properties

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCS0007
BCS000J
BCS000K
BCS000U
BCS000W
BCS000Y
BCS006H
BCS006J
BCS006K
BCS006L
BCS006M
BCS006N
BCS006P
BCS006R
BCS00A1
BCS00A2
BCS00A3
BCS00A4
BCS00A5
BCS00A6
BCS00A7
BCS00A8
BCS00A9
BCS00W7
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Diameter of sensor
(Ø)
Protection Structure (IEC) Series Switching output Housing material Thread (A) Interface Switching frequency
(Hz)
Range Connection Installation Sensitivity Ambient temperature
(°C)
Material sensing surface Operating voltage Pressure rating max. Approval/Conformity Dimension
(mm)

173.58 €

3 Days 34IP65G34Normally open (NO)PBT--400...16.2 mmCable, 2.00 m, PVCnon-flushSwitching distance adjustable-25...70PBT20...250 VDC/20...250 VAC-cULus, CE, EAC, WEEEØ 34 x 99

169.29 €

3 Days 18IP67M18Normally closed (NC)PBTM18x1-1000...6.5 mmCable, 2.00 m, PVCnon-flushSwitching distance adjustable-25...80PBT20...250 VDC/20...250 VAC-CE, cULus, EAC, WEEEØ 18 x 84

169.29 €

3 Days 18IP67M18Normally open (NO)PBTM18x1-400...6.5 mmCable, 2.00 m, PVCnon-flushSwitching distance adjustable-25...80PBT20...250 VDC/20...250 VAC-CE, cULus, EAC, WEEEØ 18 x 84

161.79 €

3 Days 30IP65M30Normally closed (NC)PBTM30x1.5-400...12.1 mmCable, 2.00 m, PVCnon-flushSwitching distance adjustable-25...70PBT20...250 VDC/20...250 VAC-cULus, CE, EAC, WEEEØ 30 x 99

161.79 €

3 Days 30IP65M30Normally open (NO)PBTM30x1.5-1000...12.1 mmCable, 2.00 m, PVCnon-flushSwitching distance adjustable-25...70PBT20...250 VDC/20...250 VAC-cULus, CE, EAC, WEEEØ 30 x 99

87.33 €

3 Days -IP60F01-PC PUR-Special interface1002...10 mmCable with connector, Special connector-Special connector, 2.00 m, PURflush with container outer walladjustable on base unit0...60PUR4...8 VDC--90 x 16 x 4

135.00 €

3 Days -IP67S01PNP normally open (NO)Stainless steel (1.4305)M18x1-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barCE, EAC, WEEE54.8 x 48.5 x 106

135.00 €

3 Days -IP67S01PNP normally closed (NC)Stainless steel (1.4305)M18x1-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barcULus, CE, EAC, WEEE54.8 x 48.5 x 106

135.00 €

3 Days -IP67S01NPN normally open (NO)Stainless steel (1.4305)M18x1-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barCE, EAC, WEEE54.8 x 48.5 x 106

135.00 €

15 Days -IP67S01NPN normally closed (NC)Stainless steel (1.4305)M18x1-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barcULus, CE, EAC, WEEE54.8 x 48.5 x 106

141.43 €

3 Days -IP67S02PNP normally open (NO)Stainless steel (1.4305)R 3/8"-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barCE, EAC, WEEE54.8 x 48.5 x 106

141.43 €

3 Days -IP67S02PNP normally closed (NC)Stainless steel (1.4305)R 3/8"-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barCE, cULus, EAC, WEEE54.8 x 48.5 x 106

141.43 €

15 Days -IP67S02NPN normally open (NO)Stainless steel (1.4305)R 3/8"-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barCE, cULus, EAC, WEEE54.8 x 48.5 x 106

141.43 €

15 Days -IP67S02NPN normally closed (NC)Stainless steel (1.4305)R 3/8"-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barCE, cULus, EAC, WEEE54.8 x 48.5 x 106

95.36 €

3 Days 18IP66M18-Stainless steel (1.4301)M18x1Special interface501...10 mmConnector, Special connector-Special connectornon-flushadjustable on base unit-180...250PTFE--cULus, CE, EAC, WEEEØ 18 x 65

106.62 €

3 Days 30IP66M30-Stainless steel (1.4301)M30x1.5Special interface1001...20 mmConnector, Special connector-Special connectornon-flushadjustable on base unit-180...250PTFE--CE, cULus, EAC, WEEEØ 30 x 65

126.43 €

3 Days 18IP68S10-Stainless steel (1.4301)M18x1Special interface5-Connector, Special connector-Special connectornon-flushadjustable on base unit-10...180PTFE-6 barcULus, CE, EAC, WEEEØ 18 x 61

103.40 €

15 Days -IP68S10-Stainless steel (1.4301)R 3/8"---Connector, Special connector-Special connectornon-flushadjustable on base unit-10...180PTFE-6 barCE, cULus, EAC, WEEE-

92.15 €

15 Days 18IP68S10-Stainless steel (1.4301)J 3/8" NPTFSpecial interface100-Connector, Special connector-Special connectornon-flushadjustable on base unit-10...180PTFE-6 barCE, cULus, EAC, WEEEØ 18 x 61

141.43 €

3 Days -IP67S03PNP normally open (NO)Stainless steel (1.4305)J 3/8" NPTF-100-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barCE, cULus, EAC, WEEE54.8 x 48.5 x 106

141.43 €

3 Days -IP67S03PNP normally closed (NC)Stainless steel (1.4305)J 3/8" NPTF-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barcULus, CE, EAC, WEEE54.8 x 48.5 x 106

141.43 €

15 Days -IP67S03NPN normally open (NO)Stainless steel (1.4305)J 3/8" NPTF-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barCE, cULus, EAC, WEEE54.8 x 48.5 x 106

141.43 €

15 Days -IP67S03NPN normally closed (NC)Stainless steel (1.4305)J 3/8" NPTF-5-Clamping terminalnon-flushmedia-dependent, adjustable-30...125PTFE10...35 VDC10 barcULus, CE, EAC, WEEE54.8 x 48.5 x 106

183.22 €

3 Days 20IP65G20PNP normally open/normally closed (NO/NC)Stainless steel (1.4301)--1001.5...10 mmCable, 3.00 m, PVCfor flush mountingSwitching distance adjustable-25...70LCP10...30 VDC-CE, EAC, WEEEØ 20 x 81

Loading...

  1. 1

Additional Products in this Category

Tech Support