Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to | Standard Unit Price | Volume Discount | Shipping Days? | Diameter of sensor (Ø) | Protection Structure (IEC) | Series | Switching output | Housing material | Thread (A) | Interface | Switching frequency (Hz) | Connection | Sensitivity | Ambient temperature (°C) | Material sensing surface | Operating voltage | Function | Additional features | Approval/Conformity | Dimension (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
106.62 € | 15 Days | 18 | IP66 | M18 | PNP normally open (NO) | PVC | M18x1 | - | 2 | Cable, 2.00 m, PVC | media-dependent, adjustable | -10...60 | PVC | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 18 x 70 | |||
106.62 € | 15 Days | 18 | IP66 | M18 | PNP normally closed (NC) | PVC | M18x1 | - | 2 | Cable, 2.00 m, PVC | media-dependent, adjustable | -10...60 | PVC | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 70 | |||
106.62 € | 3 Days | 18 | IP66 | M18 | NPN normally open (NO) | PVC | M18x1 | - | 2 | Cable, 2.00 m, PVC | media-dependent, adjustable | -10...60 | PVC | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 70 | |||
106.62 € | 15 Days | 18 | IP66 | M18 | NPN normally closed (NC) | PVC | M18x1 | - | 2 | Cable, 2.00 m, PVC | media-dependent, adjustable | -10...60 | PVC | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 70 | |||
95.36 € | 3 Days | 30 | IP67 | M30 | PNP NO/NC programmable | PBT | M30x1.5 | - | 2 | Cable, 2.00 m, PUR | media-dependent, adjustable | -10...60 | PBT | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 30 x 82 | |||
95.36 € | 15 Days | 30 | IP67 | M30 | NPN NO/NC programmable | PBT | M30x1.5 | - | 2 | Cable, 2.00 m, PUR | media-dependent, adjustable | -10...60 | PBT | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, EAC, cULus, WEEE | Ø 30 x 82 | |||
94.29 € | 3 Days | 30 | IP67 | M30 | PNP NO/NC programmable | PBT | M30x1.5 | - | 2 | Connector, M12x1-Male, 4-pin | media-dependent, adjustable | -10...60 | PBT | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 30 x 87 | |||
94.29 € | 15 Days | 30 | IP66 | M30 | NPN NO/NC programmable | PBT | M30x1.5 | - | 2 | Connector, M12x1-Male, 4-pin | media-dependent, adjustable | -10...60 | PBT | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 30 x 87 | |||
155.36 € | 3 Days | 18 | IP66 | M18 | PNP normally open (NO) | PTFE | M18x1 | - | 2 | Cable, 2.00 m, PTFE | media-dependent, adjustable | -10...60 | PTFE | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 73 | |||
155.36 € | 3 Days | 18 | IP66 | M18 | PNP normally closed (NC) | PTFE | M18x1 | - | 2 | Cable, 2.00 m, PTFE | media-dependent, adjustable | -10...60 | PTFE | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 73 | |||
155.36 € | 15 Days | 18 | IP66 | M18 | NPN normally open (NO) | PTFE | M18x1 | - | 2 | Cable, 2.00 m, PTFE | media-dependent, adjustable | -10...60 | PTFE | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 73 | |||
155.36 € | 15 Days | 18 | IP66 | M18 | NPN normally closed (NC) | PTFE | M18x1 | - | 2 | Cable, 2.00 m, PTFE | media-dependent, adjustable | -10...60 | PTFE | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 73 | |||
105.55 € | 3 Days | 18 | IP66 | M18 | PNP normally open (NO) | PVC | M18x1 | - | 2 | Connector, M8x1-Male, 3-pin | media-dependent, adjustable | -10...60 | PVC | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 70 | |||
105.55 € | 3 Days | 18 | IP66 | M18 | PNP normally closed (NC) | PVC | M18x1 | - | 2 | Connector, M8x1-Male, 3-pin | media-dependent, adjustable | -10...60 | PVC | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 70 | |||
105.55 € | 15 Days | 18 | IP66 | M18 | NPN normally open (NO) | PVC | M18x1 | - | 2 | Connector, M8x1-Male, 3-pin | media-dependent, adjustable | -10...60 | PVC | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 18 x 70 | |||
105.55 € | 15 Days | 18 | IP66 | M18 | NPN normally closed (NC) | PVC | M18x1 | - | 2 | Connector, M8x1-Male, 3-pin | media-dependent, adjustable | -10...60 | PVC | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 18 x 70 | |||
143.58 € | 15 Days | - | IP68 | S20 | PNP normally open (NO) | PTFE | - | - | 10 | Cable, 2.00 m, PTFE | set, potentiometer fixed | 5...100 | PTFE | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, Ecolab, FDA compliant, WEEE | - | |||
143.58 € | 3 Days | - | IP68 | S20 | PNP normally closed (NC) | PTFE | - | - | 10 | Cable, 2.00 m, PTFE | set, potentiometer fixed | 5...100 | PTFE | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, Ecolab, FDA compliant, EAC, WEEE | - | |||
143.58 € | 15 Days | - | IP68 | S20 | NPN normally open (NO) | PTFE | - | - | 10 | Cable, 2.00 m, PTFE | set, potentiometer fixed | 5...100 | PTFE | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | - | |||
167.15 € | 3 Days | 30 | IP67 | M30 | PNP normally open (NO) | PTFE | M30x1.5 | - | 2 | Cable, 2.00 m, PTFE | media-dependent, adjustable | -10...60 | PTFE | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 30 x 72 | |||
167.15 € | 3 Days | 30 | IP67 | M30 | PNP normally closed (NC) | PTFE | M30x1.5 | - | 2 | Cable, 2.00 m, PTFE | media-dependent, adjustable | -10...60 | PTFE | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 30 x 72 | |||
167.15 € | 15 Days | 30 | IP67 | M30 | NPN normally open (NO) | PTFE | M30x1.5 | - | 2 | Cable, 2.00 m, PTFE | media-dependent, adjustable | -10...60 | PTFE | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 30 x 72 | |||
167.15 € | 15 Days | 30 | IP67 | M30 | NPN normally closed (NC) | PTFE | M30x1.5 | - | 2 | Cable, 2.00 m, PTFE | media-dependent, adjustable | -10...60 | PTFE | 10...35 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 30 x 72 | |||
112.50 € | 15 Days | 11.9 | IP67 | S44 | PNP normally closed (NC) | PEEK | G 1/4" | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 11.9 x 62.5 | |||
112.50 € | 15 Days | 11.9 | IP67 | S44 | NPN normally open (NO) | PEEK | G 1/4" | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | cULus, CE, EAC, WEEE | Ø 11.9 x 62.5 | |||
112.50 € | 15 Days | 11.9 | IP67 | S44 | NPN normally closed (NC) | PEEK | G 1/4" | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 11.9 x 62.5 | |||
112.50 € | 15 Days | 13.7 | IP67 | S44 | PNP normally open (NO) | PEEK | NPT 1/4" | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 13.7 x 62.5 | |||
112.50 € | 15 Days | 13.7 | IP67 | S44 | PNP normally closed (NC) | PEEK | NPT 1/4" | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 13.7 x 62.5 | |||
112.50 € | 15 Days | 13.7 | IP67 | S44 | NPN normally open (NO) | PEEK | NPT 1/4" | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, EAC, WEEE | Ø 13.7 x 62.5 | |||
112.50 € | 15 Days | 13.7 | IP67 | S44 | NPN normally closed (NC) | PEEK | NPT 1/4" | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, EAC, WEEE | Ø 13.7 x 62.5 | |||
112.50 € | 3 Days | 12 | IP67 | S44 | PNP/NPN NO/NC codable | PEEK | M12x1 | - | 5 | Cable, 2.00 m, PUR | media-dependent, adjustable | -5...105, UL approval valid up to 85 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, EAC, WEEE | Ø 12 x 62.5 | |||
112.50 € | 3 Days | 11.9 | IP67 | S44 | PNP/NPN NO/NC codable | PEEK | G 1/4" | - | 5 | Cable, 2.00 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 11.9 x 62.5 | |||
112.50 € | 15 Days | 13.7 | IP67 | S44 | PNP/NPN NO/NC codable | PEEK | NPT 1/4" | - | 5 | Cable, 2.00 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 13.7 x 62.5 | |||
197.15 € | 3 Days | 30 | IP68 | S04 | PNP normally open (NO) | Stainless steel (1.4404) | G 1/2" | IO-Link 1.1 | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -40...85 | PEEK | 18...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, cULus, EAC, WEEE | Ø 30 x 96 | |||
197.15 € | 3 Days | 30 | IP68 | S04 | PNP normally open (NO) | Stainless steel (1.4404) | G 1/2" | - | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -40...85 | PEEK | 12...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, cULus, EAC, WEEE | Ø 30 x 96 | |||
197.15 € | 3 Days | 30 | IP68 | S04 | PNP normally closed (NC) | Stainless steel (1.4404) | G 1/2" | - | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -40...85 | PEEK | 12...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, EAC, WEEE | Ø 30 x 96 | |||
197.15 € | 15 Days | 30 | IP68 | S04 | NPN normally open (NO) | Stainless steel (1.4404) | G 1/2" | - | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -40...85 | PEEK | 12...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, EAC, WEEE | Ø 30 x 96 | |||
197.15 € | 15 Days | 30 | IP68 | S04 | NPN normally closed (NC) | Stainless steel (1.4404) | G 1/2" | - | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -40...85 | PEEK | 12...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, cULus, EAC, WEEE | Ø 30 x 96 | |||
197.15 € | 15 Days | 30 | IP68 | S04 | PNP normally open (NO) | Stainless steel (1.4404) | G 1/2" | IO-Link 1.1 | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -10...85 | PEEK | 18...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, EAC, ATEX, WEEE | Ø 30 x 96 | |||
197.15 € | 15 Days | 30 | IP68 | S04 | PNP normally open (NO) | Stainless steel (1.4404) | G 1/2" | - | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -10...85 | PEEK | 12...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, EAC, WEEE | Ø 30 x 96 | |||
197.15 € | 15 Days | 30 | IP68 | S04 | PNP normally closed (NC) | Stainless steel (1.4404) | G 1/2" | - | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -10...85 | PEEK | 12...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, cULus, EAC, WEEE | Ø 30 x 96 | |||
197.15 € | 15 Days | 30 | IP68 | S04 | NPN normally open (NO) | Stainless steel (1.4404) | G 1/2" | - | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -10...85 | PEEK | 12...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, EAC, WEEE | Ø 30 x 96 | |||
197.15 € | 15 Days | 30 | IP68 | S04 | NPN normally closed (NC) | Stainless steel (1.4404) | G 1/2" | - | 5 | Connector, M12x1-Male, 4-pin | teachable depending on media | -10...85 | PEEK | 12...30 VDC | Smart Level 100 | Electrically conductive media, Foam and residue compensation, CIP/SIP capable | CE, cULus, EAC, WEEE | Ø 30 x 96 | |||
112.50 € | 3 Days | 12 | IP67 | S44 | PNP normally open (NO) | PEEK | M12x1 | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 12 x 62.5 | |||
112.50 € | 3 Days | 12 | IP67 | S44 | PNP normally closed (NC) | PEEK | M12x1 | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 12 x 62.5 | |||
112.50 € | 15 Days | 12 | IP67 | S44 | NPN normally open (NO) | PEEK | M12x1 | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 12 x 62.5 | |||
112.50 € | 15 Days | 12 | IP67 | S44 | NPN normally closed (NC) | PEEK | M12x1 | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, cULus, EAC, WEEE | Ø 12 x 62.5 | |||
112.50 € | 3 Days | 11.9 | IP67 | S44 | PNP normally open (NO) | PEEK | G 1/4" | - | 5 | Cable with connector, M8x1-Male, 3-pin, 0.30 m, PUR | media-dependent, adjustable | -5...105 | PEEK | 10...30 VDC | Smart Level 15 | Electrically conductive media, Foam and residue compensation | CE, EAC, WEEE | Ø 11.9 x 62.5 |
Loading...
Installation | non-flush |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.