We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 29/11/2020 to 0:00 (CET) 30/11/2020. We apologize for the inconvenience.

Capacitive Smart Level sensors that measure without contact

Capacitive Smart Level sensors that measure without contact

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BCS0080
BCS0084
BCS0085
BCS00C1
BCS00CK
BCS00CM
BCS00HE
BCS00UW
BCS00UY
BCS00UZ
BCS00W0
BCS012H
BCS012J
BCS012K
BCS012L
BCS012P
BCS012Z
BCS0130
BCS0131
BCS0132
BCS0133
BCS0134
BCS0135
BCS0136
BCS0137
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Diameter of sensor
(Ø)
Series Switching output Housing material Interface Switching frequency
(Hz)
Connection Sensitivity Ambient temperature
(°C)
Material sensing surface Operating voltage Function Approval/Conformity Dimension
(mm)

131.79 €

3 Days 50D50PNP normally open (NO)PTFE-2Cable, 2.00 m, PTFEmedia-dependent, adjustable-10...60PTFE10...35 VDCSmart Level 15cULus, CE, EAC, WEEEØ 50 x 10

84.12 €

3 Days 50D50PNP NO/NC programmablePOM-2Cable, 2.00 m, PVCmedia-dependent, adjustable-10...60POM10...35 VDCSmart Level 15cULus, CE, EAC, WEEEØ 50 x 10

84.12 €

15 Days 50D50NPN NO/NC programmablePOM-2Cable, 2.00 m, PVCmedia-dependent, adjustable-10...60POM10...35 VDCSmart Level 15cULus, CE, EAC, WEEEØ 50 x 10

90.00 €

15 Days 50D50NPN normally closed (NC)POM-2Cable, 2.00 m, PVCmedia-dependent, adjustable-10...60POM10...35 VDCSmart Level 50CE, cULus, EAC, WEEEØ 50 x 10

90.00 €

15 Days 50D50PNP normally open (NO)POM-2Cable, 2.00 m, PVCmedia-dependent, adjustable-10...60POM10...35 VDCSmart Level 50CE, cULus, EAC, WEEEØ 50 x 10

90.00 €

15 Days 50D50PNP normally closed (NC)POM-2Cable, 2.00 m, PVCmedia-dependent, adjustable-10...60POM10...35 VDCSmart Level 50CE, cULus, EAC, WEEEØ 50 x 10

90.00 €

15 Days 50D50NPN normally open (NO)POM-2Cable, 2.00 m, PVCmedia-dependent, adjustable-10...60POM10...35 VDCSmart Level 50cULus, CE, EAC, WEEEØ 50 x 10

137.15 €

15 Days 50D50PNP normally open (NO)PTFE-2Cable, 2.00 m, PTFEmedia-dependent, adjustable-10...60PTFE10...35 VDCSmart Level 50CE, cULus, EAC, WEEEØ 50 x 10

137.15 €

15 Days 50D50PNP normally closed (NC)PTFE-2Cable, 2.00 m, PTFEmedia-dependent, adjustable-10...60PTFE10...35 VDCSmart Level 50CE, EAC, cULus, WEEEØ 50 x 10

137.15 €

15 Days 50D50NPN normally closed (NC)PTFE-2Cable, 2.00 m, PTFEmedia-dependent, adjustable-10...60PTFE10...35 VDCSmart Level 50CE, cULus, EAC, WEEEØ 50 x 10

137.15 €

15 Days 50D50NPN normally open (NO)PTFE-2Cable, 2.00 m, PTFEmedia-dependent, adjustable-10...60PTFE10...35 VDCSmart Level 50CE, cULus, EAC, WEEEØ 50 x 10

95.36 €

3 Days -R08PNP normally open (NO)PP-10Cable, 2.00 m, PURteachable depending on media-25...70PP12...30 VDCSmart Level 50CE, cULus, EAC, WEEE34 x 16 x 8

98.58 €

15 Days -R08PNP normally closed (NC)PP-10Cable, 2.00 m, PURteachable depending on media-25...70PP12...30 VDCSmart Level 50CE, cULus, EAC, WEEE34 x 16 x 8

95.36 €

15 Days -R08NPN normally open (NO)PP-10Cable, 2.00 m, PURteachable depending on media-25...70PP12...30 VDCSmart Level 50CE, cULus, EAC, WEEE34 x 16 x 8

98.58 €

15 Days -R08NPN normally closed (NC)PP-10Cable, 2.00 m, PURteachable depending on media-25...70PP12...30 VDCSmart Level 50CE, cULus, EAC, WEEE34 x 16 x 8

94.83 €

15 Days -R08PNP normally open (NO)PPIO-Link 1.110Cable with connector, M12x1-Male, 4-pin, 0.30 m, PURteachable depending on media-25...70PP18...30 VDCSmart Level 50CE, cULus, EAC, WEEE34 x 16 x 8

95.90 €

3 Days -R08PNP normally open (NO)PP-10Cable with connector, M8x1-Male, 4-pin, 0.30 m, PURteachable depending on media-25...70PP12...30 VDCSmart Level 50CE, cULus, EAC, WEEE34 x 16 x 8

95.90 €

15 Days -R08PNP normally closed (NC)PP-10Cable with connector, M8x1-Male, 4-pin, 0.30 m, PURteachable depending on media-25...70PP12...30 VDCSmart Level 50CE, cULus, EAC, WEEE34 x 16 x 8

95.90 €

15 Days -R08NPN normally open (NO)PP-10Cable with connector, M8x1-Male, 4-pin, 0.30 m, PURteachable depending on media-25...70PP12...30 VDCSmart Level 50CE, cULus, EAC, WEEE34 x 16 x 8

95.90 €

15 Days -R08NPN normally closed (NC)PP-10Cable with connector, M8x1-Male, 4-pin, 0.30 m, PURteachable depending on media-25...70PP12...30 VDCSmart Level 50CE, cULus, EAC, WEEE34 x 16 x 8

72.33 €

15 Days -Q40PNP/NPN NO/NC programmablePBT-10Cable, 2.00 m, PURmedia-dependent, adjustable-5...85PBT10...30 VDCSmart Level 50CE, cULus, EAC, WEEE40 x 40 x 10

71.79 €

3 Days -Q40PNP normally open (NO)PBT-10Cable with connector, M8x1-Male, 3-pin, 0.30 m, PURmedia-dependent, adjustable-5...85PBT10...30 VDCSmart Level 50CE, EAC, WEEE40 x 40 x 10

71.79 €

15 Days -Q40PNP normally closed (NC)PBT-10Cable with connector, M8x1-Male, 3-pin, 0.30 m, PURmedia-dependent, adjustable-5...85PBT10...30 VDCSmart Level 50CE, EAC, WEEE40 x 40 x 10

71.79 €

15 Days -Q40NPN normally open (NO)PBT-10Cable with connector, M8x1-Male, 3-pin, 0.30 m, PURmedia-dependent, adjustable-5...85PBT10...30 VDCSmart Level 50CE, cULus, EAC, WEEE40 x 40 x 10

71.79 €

15 Days -Q40NPN normally closed (NC)PBT-10Cable with connector, M8x1-Male, 3-pin, 0.30 m, PURmedia-dependent, adjustable-5...85PBT10...30 VDCSmart Level 50CE, cULus, EAC, WEEE40 x 40 x 10

Loading...

  1. 1

Basic information

Protection Structure (IEC) IP67 Installation flush with container outer wall Additional features Electrically conductive media, Foam and residue compensation

Additional Products in this Category

Tech Support