We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Inductive NAMUR Sensors

Inductive NAMUR Sensors

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BES02L6
BES02LA
BES03M5
BES050N
BES050P
BES0568
Part NumberStandard Unit PriceVolume DiscountShipping Days?Diameter of sensor
(Ø)
Housing material Switching frequency
(Hz)
Range Connection Material sensing surface Approval/Conformity Dimension
(mm)

77.69 €

3 Days 5Stainless steel20000.8 mmCable, 3.00 m, PVCPBTcULus, CE, IO-Link, WEEEØ 5 x 24.5

66.43 €

3 Days 8Stainless steel20001.2 mmCable, 3.00 m, PVCPBTCE, WEEEØ 8 x 45.5

61.62 €

15 Days -PA 6, GF3080001.5 mmCable, 2.00 m, PURPA 6cULus, WEEE16 x 8 x 4

76.08 €

15 Days 4Stainless steel25000.8 mmCable, 2.00 m, PURPBTcULus, WEEEØ 4 x 27

76.08 €

15 Days 5Stainless steel25000.8 mmCable, 2.00 m, PURPBTCE, cULus, EAC, WEEEØ 5 x 27

66.98 €

15 Days -Zinc, Die casting50001.5 mmCable, 2.00 m, PURPBT-40 x 8 x 8

Loading...

  1. 1

Basic information

Protection Structure (IEC) IP67 Interface NAMUR Installation for flush mounting
Ambient temperature(°C) -25...70 Operating voltage 7.7...9 VDC Type of actuation Metallic Target

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support