We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Inductive ring- and tube sensors

Inductive ring- and tube sensors

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BES02TT
BES02TU
BES02TW
BES02TY
BES02U0
BES02U1
BES02U2
BES02U3
BES02U5
BES02U6
BES02U7
BES02U8
BES02UA
BES02UC
BES02UE
BES02UF
BES02UH
BES03JA
BES03JC
BES03JH
Part NumberStandard Unit PriceVolume DiscountShipping Days?Protection Structure (IEC) Switching output Housing material Switching frequency
(Hz)
Pass-through Connection Ambient temperature
(°C)
Material sensing surface Operating voltage Approval/Conformity Dimension
(mm)
Type of electric connection

280.72 €

3 Days IP65PNP normally open (NO)Plastic-10.0 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, cULus, EAC, WEEE80 x 45 x 20Axial plug

280.72 €

15 Days IP67PNP Normally open (NO)PBT-15.0 mmCable, 3.00 m, PVC-25...70PBT10...30 VDCCE, EAC, WEEE80 x 45 x 20-

280.72 €

3 Days IP65PNP normally open (NO)Plastic-25.0 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCEHEDG certified, FDA compliant, CE, WEEE, IO-Link, cULus LISTED80 x 45 x 20Axial plug

280.72 €

3 Days IP65PNP normally open (NO)Plastic-45.0 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, EAC, cULus, WEEE115 x 80 x 30Axial plug

280.72 €

15 Days -PNP----------

280.72 €

15 Days IP67PNP Normally open (NO)PBT-10.0 mmCable, 3.00 m, PVC-25...70PBT10...30 VDCCE, EAC, WEEE80 x 45 x 20-

280.72 €

15 Days IP67NPN Normally open (NO)PBT-25.0 mmCable, 3.00 m, PVC-25...70PBT10...30 VDCCE, EAC, WEEE80 x 45 x 20-

280.72 €

15 Days IP67PNP Normally closed (NC)PBT-25.0 mmCable, 3.00 m, PVC-25...70PBT10...30 VDCCE, EAC, WEEE80 x 45 x 20-

280.72 €

15 Days IP67NPN Normally open (NO)PBT-45.0 mmCable, 2.00 m, PVC-25...70PBT10...30 VDCCE, EAC, WEEE120 x 80 x 30-

280.72 €

15 Days IP67PNP Normally closed (NC)PBT-45.0 mmCable, 2.00 m, PVC-25...70PBT10...30 VDCCE, EAC, WEEE120 x 80 x 30-

280.72 €

15 Days IP67PNP Normally open (NO)PBT-45.0 mmCable, 2.00 m, PVC-25...70PBT10...30 VDCCE, EAC, WEEE120 x 80 x 30-

280.72 €

15 Days IP65NPN Normally open (NO)Plastic-10.0 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, EAC, WEEE80 x 45 x 20Axial plug

280.72 €

15 Days IP67PNP Normally open (NO)Plastic-15.0 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, EAC, WEEE80 x 45 x 20Axial plug

280.72 €

15 Days IP65NPN Normally open (NO)Plastic-25.0 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, EAC, WEEE80 x 45 x 20Axial plug

280.72 €

15 Days IP65NPN Normally open (NO)Plastic-25.0 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, EAC, WEEE80 x 45 x 20Axial plug

280.72 €

15 Days IP67NPN Normally open (NO)Plastic-45.0 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, EAC, WEEE115 x 80 x 30Axial plug

280.72 €

3 Days IP67PNP Normally open (NO)Plastic-45.0 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, EAC, WEEE115 x 80 x 30Axial plug

210.00 €

3 Days IP65PNP normally open (NO)Plastic1610.1 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, cULus, EAC, WEEE60 x 35 x 20Axial plug

210.00 €

3 Days IP65PNP normally open (NO)Plastic1615.1 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCCE, cULus, WEEE60 x 35 x 20Axial plug

210.00 €

3 Days IP65PNP normally open (NO)Plastic1625.1 mmConnector, M12x1-Male, 4-pin-25...70Plastic10...30 VDCcULus, CE, EAC, WEEE60 x 35 x 20Axial plug

Loading...

  1. 1

Basic information

Type of actuation Metallic Target

Additional Products in this Category

Tech Support