We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Inductive sensors for hazardous areas

Inductive sensors for hazardous areas

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BES02L5
BES02LC
BES02LE
BES02LJ
BES02LL
BES02ZR
BES02ZT
BES02ZY
BES02ZZ
Part NumberStandard Unit PriceVolume DiscountShipping Days?Diameter of sensor
(Ø)
Housing material Interface Switching frequency
(Hz)
Range Connection Ambient temperature
(°C)
Material sensing surface Operating voltage Surface protection Ex category Approval/Conformity Dimension
(mm)
Type of electric connection

73.40 €

15 Days 5Stainless steelNAMUR20000.8 mmCable, 0.35 m, PUR-25...70PBT7.7...9 VDC--CE, cULus, EAC, WEEEØ 5 x 20-

51.43 €

3 Days 12Brass-10002 mmCable, 3.00 m, PVC-25...70PA 12-nickel plated-CE, cULus, WEEEØ 12 x 30-

54.65 €

3 Days 12BrassNAMUR10002 mmCable, 5.00 m, PUR-25...70PA 127.7...9 VDCnickel plated-CE, cULus, WEEEØ 12 x 30-

62.69 €

3 Days 18BrassNAMUR5005 mmCable, 3.00 m, PVC-25...70PBT7.7...9 VDCnickel plated-cULus, CE, WEEEØ 18 x 30-

77.69 €

15 Days 30BrassNAMUR30010 mmCable, 5.00 m, PUR-25...70PA 127.7...9 VDCnickel plated-CE, cULus, WEEEØ 30 x 30-

42.33 €

3 Days 6.5BrassNAMUR20001 mmCable, 2.00 m, PVC-20...70PBT7.7...9 VDCNickel-free coatedATEX: 2G (EPL Gb) ATEX: 1D (EPL Da)CE, cULus, EAC, WEEEØ 6.5 x 30-

41.26 €

3 Days 8BrassNAMUR20001 mmCable, 2.00 m, PVC-20...70PBT7.7...9 VDCNickel-free coatedATEX: 2G (EPL Gb) ATEX: 1D (EPL Da)CE, cULus, EAC, WEEEØ 8 x 30-

53.58 €

3 Days 30BrassNAMUR10015 mmConnector, M12x1-Male, 4-pin-20...70PBT7.7...9 VDCNickel-free coatedATEX: 1G (EPL Ga) ATEX: 1D (EPL Da)CE, cULus, EAC, WEEEØ 30 x 50Axial plug

57.86 €

15 Days -PPE PPSNAMUR20020 mmConnector, M12x1-Male-20...70PPE7.7...9 VDC-ATEX: 2G (EPL Gb) ATEX: 1D (EPL Da)cULus, CE, EAC, WEEE40 x 40 x 66Axial plug

Loading...

  1. 1

Basic information

Protection Structure (IEC) IP67 Installation for flush mounting Type of actuation Metallic Target

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support