We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Inductive sensors for linear positioning

Inductive sensors for linear positioning

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BIP0001
BIP0002
BIP0004
BIP0005
BIP0008
BIP000C
BIP000E
BIP000F
BIP000L
BIP000M
BIP000N
BIP000R
BIP000T
BIP000U
BIP000W
Part NumberStandard Unit PriceVolume DiscountShipping Days?Housing material Interface Analog output Connection Measuring range Output characteristic Ambient temperature
(°C)
Repeat accuracy per BWN Operating voltage Non-linearity max. Approval/Conformity Dimension
(mm)
Material of cable sheath Type of electric connection

206.79 €

3 Days PA-Analog, voltage 0...10 VCable, 2.00 m, PUR0...14 mmAdjustable-25...70±80 µm15...30 VDC±250 µmcULus, CE, EAC, WEEE35 x 35 x 31PUR (Polyurethane)-

225.00 €

3 Days PA-Analog, voltage 0...10 VConnector, M12x1-Male, 3-pin0...40 mmAdjustable-25...85±100 µm15...30 VDC±500 µmCE, EAC, WEEE70 x 30 x 16-Axial plug

225.00 €

3 Days PAIO-Link 1.0-Connector, M12x1-Male, 3-pin0...40 mm--25...85±100 µm18...30 VDC±500 µmCE, EAC, IECEx, ATEX, WEEE70 x 30 x 16-Axial plug

225.00 €

3 Days PA-Analog, current 4…20 mAConnector, M12x1-Male, 3-pin0...40 mmAdjustable-25...85±100 µm15...30 VDC±500 µmCE, EAC, IECEx, ATEX, WEEE70 x 30 x 16-Axial plug

206.79 €

3 Days PA-Analog, current 4…20 mACable, 2.00 m, PUR0...14 mmAdjustable-25...70±80 µm15...30 VDC±250 µmCE, cULus, EAC, WEEE35 x 35 x 31PUR (Polyurethane)-

230.36 €

3 Days PBT-Analog, voltage 0...10 V Analog, current 4...20 mAConnector, M8x1-Male, 4-pin0...70 mmAdjustable-25...85±80 µm16...30 VDC±300 µmCE, EAC, WEEE92.5 x 21 x 22-Axial plug

251.79 €

3 Days PBT-Analog, voltage 0...10 V Analog, current 4...20 mAConnector, M8x1-Male, 4-pin0...103 mmAdjustable-25...85±80 µm16...30 VDC±300 µmCE, EAC, WEEE121 x 21 x 22-Axial plug

225.00 €

3 Days PAIO-Link 1.0-Cable with connector, M12x1-Male, 3-pin, 1.00 m, PUR0...14 mm--25...70±80.0 µm18...30 VDC±250 µmCE, cULus, EAC, WEEE35 x 35 x 31PUR (Polyurethane)Axial plug

225.00 €

3 Days PA-Analog, voltage 0...10 VConnector, M12x1-Male, 3-pin0...30 mmAdjustable-25...85±100 µm15...30 VDC±500 µmCE, cULus, EAC52 x 30 x 16-Axial plug

206.79 €

3 Days PBT-Analog, voltage 0...10 V Analog, current 4...20 mAConnector, M8x1-Male, 4-pin0...48 mmAdjustable-25...85±80 µm16...30 VDC±400 µmCE, EAC, WEEE64 x 21 x 22-Axial plug

246.43 €

3 Days PBT-Analog, voltage 0...10 V Analog, current 4...20 mAConnector, M12x1-Male, 4-pin0...70 mmAdjustable-25...85±80 µm16...30 VDC±300 µmCE, cULus, EAC, WEEE92.5 x 21 x 22-Axial plug

276.43 €

3 Days PBT-Analog, voltage 0...10 V Analog, current 4...20 mAConnector, M8x1-Male, 4-pin0...133 mmAdjustable-25...85±80 µm16...30 VDC±400 µmCE, cULus, EAC, WEEE149.5 x 21 x 22-Axial plug

258.22 €

3 Days PA-Analog, voltage 0...10 VCable, 2.00 m, PUR0...14 mmAdjustable-25...70±80 µm15...30 VDC±250 µmCE, EAC, ATEX, WEEE35 x 35 x 31PUR (Polyurethane)-

271.08 €

15 Days PBT-Analog, voltage 0...10 V Analog, current 4...20 mAConnector, M12x1-Male, 4-pin0...103 mmAdjustable-25...85±80 µm16...30 VDC±300 µmCE, cULus, EAC, WEEE121 x 21 x 22-Axial plug

258.22 €

15 Days PA-Analog, voltage 0...10 VCable, 2.00 m, PUR0...14 mmAdjustable-25...70±80 µm15...30 VDC±250 µmCE, EAC, WEEE35 x 35 x 31PUR (Polyurethane)-

Loading...

  1. 1

Basic information

Protection Structure (IEC) IP67

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support