We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Inductive standard sensors with preferred types

Inductive standard sensors with preferred types

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BAW000J
BAW000L
BAW000M
BAW000N
BAW000P
BAW000R
BAW000T
BAW000U
BAW000W
BAW000Z
BAW001C
BAW001E
BAW001F
BAW001H
BAW001J
BAW001L
BAW001M
BAW001N
BAW001P
BAW001T
BAW001U
BAW001W
BAW001Y
BAW001Z
BAW002A
BAW002C
BAW002F
BAW002H
BAW002J
BAW002K
BAW002M
BAW002W
BAW002Y
BAW003A
BAW003E
BAW003F
BAW003K
BAW003L
BAW003M
BAW003N
BAW003R
BAW003T
BAW003U
BAW003W
BAW004A
BAW004C
BAW004E
BAW004F
BAW004H
BAW004J
BAW004K
BAW004L
BAW004M
BAW004P
BAW004R
BAW004T
BAW004U
BAW004W
BAW005A
BAW005C
Part NumberRelated toStandard Unit PriceVolume DiscountShipping Days?Diameter of sensor
(Ø)
Protection Structure (IEC) Switching output Magnetic field immune Housing material Interface Switching frequency
(Hz)
Range Analog output Connection Installation Output characteristic Ambient temperature
(°C)
Material sensing surface Repeat accuracy per BWN Operating voltage Surface protection Non-linearity max. Additional features Pressure rating max. Approval/Conformity Dimension
(mm)
Type of actuation Material of cable sheath Type of electric connection Suited for safety functions

195.00 €

3 Days 6.5IP67--Stainless steel--0.5...2 mmAnalog, voltage 0...10 V Analog, temperatureCable, 3.00 m, PURfor flush mountingfalling on approach10...60PBT±10 µm21.6...26.4 VDC-±45 µm--cULus, CE, EAC, WEEEØ 6.5 x 30.5-PUR (Polyurethane)--

160.72 €

3 Days 6.5IP67--Stainless steel--0.5...2 mmAnalog, voltage 0...10 VConnector, M8x1-Male, 3-pinfor flush mountingfalling on approach10...60PBT±40 µm15...30 VDC-±45 µm--cULus, CE, EAC, WEEEØ 6.5 x 45--Axial plug-

172.50 €

3 Days 8IP67--Stainless steel--0.5...1.5 mmAnalog, voltage 0...10 VConnector, M8x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDC-±30 µm--CE, cULus, EAC, WEEEØ 8 x 45--Axial plug-

172.50 €

3 Days 8IP67--Stainless steel--0.5...1.5 mmAnalog, voltage 0...10 VCable with connector, M12x1-Male, 3-pin, 0.20 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDC-±30 µm--CE, EAC, WEEEØ 8 x 51.5-PUR (Polyurethane)Axial plug-

172.50 €

3 Days 8IP67--Stainless steel--0.5...1.5 mmAnalog, voltage 0...10 VCable with connector, M12x1-Male, 3-pin, 0.50 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDC-±30 µm--CE, EAC, WEEEØ 8 x 51.5-PUR (Polyurethane)Axial plug-

172.50 €

3 Days 8----------------------PUR (Polyurethane)Axial plug-

172.50 €

3 Days 8IP67--Stainless steel--0.5...1.5 mmAnalog, voltage 0...10 VCable, 3.00 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDC-±30 µm--CE, cULus, EAC, WEEEØ 8 x 51.5-PUR (Polyurethane)--

172.50 €

3 Days 8IP67--Stainless steel--0.5...1.5 mmAnalog, voltage 0...10 VCable, 5.00 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDC-±30 µm--CE, cULus, EAC, WEEEØ 8 x 51.5-PUR (Polyurethane)--

172.50 €

3 Days 8IP67--Stainless steel--0.5...2.5 mmAnalog, voltage 0...10 VCable, 3.00 m, PURnon-flushfalling on approach-10...70PBT±10 µm15...30 VDC-±60 µm--CE, EAC, WEEEØ 8 x 51.5-PUR (Polyurethane)--

137.15 €

3 Days 12IP67--Brass--1...4 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 3-pinnon-flushfalling on approach-10...70PBT±10 µm15...30 VDCnickel plated±90 µm--CE, cULus, EAC, WEEEØ 12 x 45--Axial plug-

155.36 €

3 Days 12----------------------PUR (Polyurethane)--

155.36 €

3 Days 12----------------------PUR (Polyurethane)--

155.36 €

3 Days 12IP67--Brass--0.5...2 mmAnalog, current 4…20 mACable with connector, M12x1-Male, 3-pin, 0.20 m, PURfor flush mountingfalling on approach-10...70PBT±5 µm10...30 VDCnickel plated±45 µm--CE, EAC, WEEEØ 12 x 65-PUR (Polyurethane)Axial plug-

155.36 €

3 Days 12IP67--Brass--0.5...2 mmAnalog, current 4…20 mACable, 3.00 m, PURfor flush mountingfalling on approach-10...70PBT±6 µm10...30 VDCnickel plated±45 µm--CE, cULus, EAC, WEEEØ 12 x 65-PUR (Polyurethane)--
-

155.36 €

3 Days 12IP67--Brass--0.5...2 mmAnalog, voltage 0...10 VCable with connector, M12x1-Male, 3-pin, 0.20 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDCnickel plated±45 µm--CE, EAC, WEEEØ 12 x 65-PUR (Polyurethane)Axial plug-

155.36 €

3 Days 12IP67--Brass--0.5...2 mmAnalog, voltage 0...10 VCable, 3.00 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDCnickel plated±45 µm--CE, cULus, EAC, WEEEØ 12 x 65-PUR (Polyurethane)--

155.36 €

15 Days 12----------------------PUR (Polyurethane)--
-

172.50 €

15 Days 12----------------------PVC--

121.08 €

3 Days 12IP67--Brass--0.5...2 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDCnickel plated±45 µm--CE, cULus, EAC, WEEEØ 12 x 65--Axial plug-

167.15 €

3 Days 18IP67--Brass--1...5 mmAnalog, current 4…20 mACable, 3.00 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDCnickel plated±120 µm--CE, EAC, WEEEØ 18 x 36-PUR (Polyurethane)--

150.00 €

3 Days 18IP67--Brass--1...5 mmAnalog, current 4…20 mAConnector, M12x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±8 µm10...30 VDCnickel plated±120 µm--CE, EAC, WEEEØ 18 x 44.5--Axial plug-
-

167.15 €

15 Days 18----------------------PUR (Polyurethane)Axial plug-
-

167.15 €

3 Days 18----------------------PUR (Polyurethane)Axial plug-

167.15 €

3 Days 18IP67--Brass--1...5 mm-Cable with connector, M12x1-Male, 3-pin, 0.20 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDCnickel plated±120 µm--cULus, CE, EAC, WEEEØ 18 x 36-PUR (Polyurethane)Axial plug-

225.00 €

3 Days 18-----------------------Axial plug-

167.15 €

3 Days 18IP67--Brass--2...8 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 3-pinnon-flushfalling on approach-10...70PBT±12 µm15...30 VDCnickel plated±180 µm--CE, EAC, ATEX, WEEEØ 18 x 65--Axial plug-

150.00 €

3 Days 18IP67--BrassIO-Link 1.1 10 bit-1...5 mm-Connector, M12x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±10 µm18...30 VDCnickel plated±120 µm--CE, cULus, EAC, WEEEØ 18 x 65--Axial plug-

150.00 €

3 Days 18IP67--Brass--1...5 mmAnalog, current 0…20 mAConnector, M12x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±8 µm10...30 VDCnickel plated±120 µm--CE, cULus, EAC, WEEEØ 18 x 65--Axial plug-

150.00 €

3 Days 18IP67--Brass--1...5 mmAnalog, current 4…20 mAConnector, M12x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±8 µm10...30 VDCnickel plated±120 µm--CE, cULus, EAC, WEEEØ 18 x 65--Axial plug-

150.00 €

3 Days 18IP67--Brass--1...5 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDCnickel plated±120 µm--CE, cULus, EAC, WEEEØ 18 x 65--Axial plug-

241.08 €

3 Days 18----------------------PUR (Polyurethane)--

178.93 €

3 Days 30IP67--Brass--2...10 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±10 µm15...30 VDCnickel plated±240 µm--CE, cULus, EAC, WEEEØ 30 x 44.5--Axial plug-

178.93 €

3 Days 30IP67--Brass--3...15 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 3-pinnon-flushfalling on approach-10...70PBT±12 µm15...30 VDCnickel plated±360 µm--CE, cULus, EAC, WEEEØ 30 x 57--Axial plug-

235.72 €

3 Days -IP67--AluminumIO-Link 1.1 10 bit-1...5 mm-Cable, 3.00 m, PURnon-flushfalling on approach-10...60LCP±10 µm18...30 VDCAnodized±150 µm--cULus, CE, EAC, WEEE38.5 x 14 x 17-PUR (Polyurethane)--

251.79 €

3 Days -IP67--Aluminum--1...5 mmAnalog, voltage 0…10 V Analog, temperatureCable, 3.00 m, PURnon-flushfalling on approach-10...60PA 12±10 µm15...30 VDCAnodized±120 µm--CE, EAC, WEEE38.5 x 14 x 17-PUR (Polyurethane)--

251.79 €

3 Days -IP67--Aluminum--1...5 mmAnalog, voltage 0…10 V Analog, temperatureCable, 5.00 m, PURnon-flushfalling on approach10...60PA 12±10 µm15...30 VDCAnodized±120 µm--CE, EAC, WEEE38.5 x 30 x 17-PUR (Polyurethane)--

333.22 €

3 Days -IP67--PBT--0...50 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 3-pinnon-flushfalling on approach-10...70PBT±12 µm20...30 VDC-±1500 µm--CE, cULus, EAC, WEEE80 x 80 x 40--Axial plug-

235.72 €

3 Days -IP67--PBT--0...60 mmAnalog, voltage 10...0 VConnector, M12x1-Male, 3-pinnon-flushfalling on approach-10...70PBT±200 µm15...30 VDC-±1500 µm--CE, cULus, EAC, WEEE80 x 45 x 20--Axial plug-

281.79 €

3 Days 47IP67--Brass--0...20 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±5 µm20...30 VDCnickel plated±600 µm--CE, cULus, EAC, WEEEØ 47 x 70--Axial plug-
-

137.15 €

3 Days 12IP67--Brass--1...4 mmAnalog, current 4…20 mAConnector, M12x1-Male, 3-pinnon-flushfalling on approach-10...70PBT±8 µm10...30 VDCnickel plated±120 µm--CE, cULus, EAC, WEEEØ 12 x 65--Axial plug-
-

172.50 €

15 Days 8IP67--Stainless steel (1.4404)--0.5...1.5 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 3-pinfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDC-±30 µm--CE, EAC, WEEEØ 8 x 58--Axial plug-
-

184.29 €

3 Days 18IP67--Brass--1...4.8 mmAnalog, voltage 0...10 VCable with connector, M12x1-Male, 3-pin, 1.50 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDCnickel plated±120 µm--CE, cULus, EAC, WEEEØ 18 x 36-PUR (Polyurethane)Axial plug-

167.15 €

15 Days 18----------------------PUR (Polyurethane)Axial plug-
-

219.65 €

15 Days -IP67--AluminumIO-Link 1.1 10 bit-1...5 mm-Cable with connector, M12x1-Male, 4-pin, 0.75 m, PURnon-flushfalling on approach-10...60LCP±12 µm18...30 VDCAnodized±150 µm--CE, cULus, EAC, WEEE30 x 38.5 x 16.5-PUR (Polyurethane)Axial plug-
-

121.08 €

15 Days 12-----------------------Axial plug-

155.36 €

15 Days 12IP67--Brass--0.2...3.5 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 4-pinfor flush mountingfalling on approach-40...80PBT±7 µm15...30 VDCNickel-free coated±35 µm--CE, cULus, EAC, WEEEØ 12 x 65--Axial plug-
-

172.50 €

3 Days 12IP68--Brass--0.2...7 mmAnalog, voltage 0...10 VCable with connector, M12x1-Male, 4-pin, 0.20 m, PURnon-flushfalling on approach-40...80LCP±7 µm15...30 VDCNickel-free coated±70 µm--CE, EAC, cULus, WEEEØ 12 x 63-PUR (Polyurethane)Axial plug-

172.50 €

15 Days 12IP68--Brass--0.2...3.5 mmAnalog, current 0…20 mACable with connector, M12x1-Male, 4-pin, 0.20 m, PURfor flush mountingfalling on approach-40...80PBT±7 µm16...30 VDCNickel-free coated±35 µm--CE, cULus, EAC, WEEEØ 12 x 63-PUR (Polyurethane)Axial plug-
-

137.15 €

3 Days 12IP67--Brass--0.2...7 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 4-pinnon-flushfalling on approach-40...80LCP±7 µm15...30 VDCNickel-free coated±70 µm--CE, cULus, EAC, WEEEØ 12 x 50--Axial plug-
-

155.36 €

3 Days 12IP68--Brass--0.2...7 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 4-pinnon-flushfalling on approach-40...80LCP±7 µm15...30 VDCNickel-free coated±70 µm--CE, EAC, WEEEØ 12 x 45--Axial plug-

137.15 €

15 Days 12IP67--Brass--0.2...3.5 mmAnalog, voltage 0...10 VConnector, M12x1-Male, 4-pinfor flush mountingfalling on approach-40...80PBT±7 µm15...30 VDCNickel-free coated±35 µm--cULus, CE, EAC, WEEEØ 12 x 45--Axial plug-
-

155.36 €

3 Days 12IP68--Brass--0.2...7 mmAnalog, current 0…20 mACable, 2.00 m, PURnon-flushfalling on approach-40...80LCP±7 µm16...30 VDCNickel-free coated±70 µm--cULus, CE, EAC, WEEEØ 12 x 43-PUR (Polyurethane)--

137.15 €

15 Days 12IP67--BrassIO-Link 1.1 12 bits-0.2...3.5 mm-Connector, M12x1-Male, 4-pinfor flush mountingfalling on approach-40...80PBT±7 µm18...30 VDCNickel-free coated±35 µm--cULus, CE, EAC, WEEEØ 12 x 65--Axial plug-

137.15 €

15 Days 12IP67--Brass--0.2...3.5 mmAnalog, current 0…20 mAConnector, M12x1-Male, 4-pinfor flush mountingfalling on approach-40...80PBT±7 µm16...30 VDCNickel-free coated±35 µm--CE, cULus, EAC, WEEEØ 12 x 65--Axial plug-

172.50 €

15 Days 12IP68--Brass--0.2...3.5 mmAnalog, current 4…20 mACable with connector, M12x1-Male, 4-pin, 0.20 m, PURfor flush mountingfalling on approach-40...80PBT±7 µm16...30 VDCNickel-free coated±35 µm--CE, cULus, EAC, WEEEØ 12 x 63-PUR (Polyurethane)Axial plug-
-

155.36 €

3 Days 12IP68--Brass--0.2...7 mmAnalog, current 4…20 mACable, 2.00 m, PURnon-flushfalling on approach-40...80LCP±7 µm16...30 VDCNickel-free coated±70 µm--CE, EAC, cULus, WEEEØ 12 x 43-PUR (Polyurethane)--

137.15 €

3 Days 12IP67--Brass--0.2...3.5 mmAnalog, current 4…20 mAConnector, M12x1-Male, 4-pinfor flush mountingfalling on approach-40...80PBT±7 µm16...30 VDCNickel-free coated±35 µm--CE, cULus, EAC, WEEEØ 12 x 65--Axial plug-
-

184.29 €

15 Days 18IP67--Brass--1...5 mmAnalog, voltage 0...10 VCable with connector, M12x1-Male, 3-pin, 1.50 m, PURfor flush mountingfalling on approach-10...70PBT±8 µm15...30 VDCnickel plated±120 µm--cULus, CE, EAC, WEEEØ 18 x 36-PUR (Polyurethane)Axial plug-
-

178.93 €

15 Days 6.5----------------------PUR (Polyurethane)Axial plug-
-

184.29 €

15 Days 18----------------------PUR (Polyurethane)Axial plug-

Loading...

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support